目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 10894 - Knurled nuts low type (DIN 467), A1
Bossard Catalog
03 Functional Elements
03.200 Access Solutions
03.200.100 Operating and control elements
03.200.100.10 Clamping handles
03.200.100.10.10 Knurled grip
BN 10894 Knurled nuts low type
Powered by
CAD模型選擇
{bossard/03/03_200/03_200_100/03_200_100_10/03_200_100_10_10/bn_10894/bn_10894.prj},{NB=BN 10894 1574922 knurled nut low type M5},{CNSORDERNO=1574922},{BNARTNR=1574922},{BNNORM1=DIN 467},{CNSMAT=INOX A1},{BNMAT=INOX A1},{BNSURFACE=},{D=5.000},{P=0.800},{DK=20.000},{DW=10.000},{C=0.400},{M=5.000},{M1=4.000},{R=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D1
Nominal core diameter
[mm]
P
Pitch
[mm]
DK
Head diameter
[mm]
DW
Diameter of the bearing face max.
[mm]
C
Phase depth for head
[mm]
M
Overall height max.
[mm]
M1
max.
[mm]
R
Head radius
[mm]
BN 10894 1574892 knurled ...
1574892
DIN 467
INOX A1
3.000
2.459
0.500
12.000
6.000
0.300
3.000
2.500
0.500
BN 10894 1574914 knurled ...
1574914
DIN 467
INOX A1
4.000
3.242
0.700
16.000
8.000
0.400
4.000
3.500
0.500
BN 10894 1574922 knurled ...
1574922
DIN 467
INOX A1
5.000
4.134
0.800
20.000
10.000
0.400
5.000
4.000
1.000
BN 10894 1574957 knurled ...
1574957
DIN 467
INOX A1
6.000
4.917
1.000
24.000
12.000
0.500
6.000
5.000
1.000
BN 10894 1574981 knurled ...
1574981
DIN 467
INOX A1
8.000
6.647
1.250
30.000
16.000
0.600
8.000
6.000
2.000
BN 10894 1575015 knurled ...
1575015
DIN 467
INOX A1
10.000
8.376
1.500
36.000
20.000
0.800
10.000
8.000
2.000
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D