目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 1058 - Wing nuts (~DIN 315), PA 6.6, natural
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.200 Nuts
01.100.200.40 Wing nuts
BN 1058 Wing nuts
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_200/01_100_200_40/bn_1058/bn_1058.prj},{NB=BN 1058 1400738 wing nut M5},{CNSORDERNO=1400738},{BNARTNR=1400738},{BNNORM1=~DIN 315},{BNMAT=Polyamid PA 6.6},{CNSMAT=Polyamid PA 6.6},{BNSURFACE=natur},{D=5.000},{P=0.800},{DW=11.000},{D2=9.000},{BF=26.000},{G1=2.300},{G2=2.800},{M=13.000},{H=6.500},{R1=4.000},{R3=1.000},{R4=2.500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D1
Core thread diameter
[mm]
P
Pitch
[mm]
DW
Diameter of the bearing face max.
[mm]
D2
Diameter top max.
[mm]
BF
Width above wing max.
[mm]
G1
Thickness blade up max.
[mm]
G2
Thickness wing bottom max.
[mm]
M
Overall height max.
[mm]
H
Height centre part max.
[mm]
R1
Wing radius ~
[mm]
R3
Transition radius to wing ~
[mm]
R4
Transition centre wing ~
[mm]
BN 1058 1400711 wing nut ...
1400711
~DIN 315
Polyamide PA 6.6
natural
4.000
3.242
0.700
8.000
7.000
20.000
1.900
2.300
10.500
4.600
3.000
0.500
2.000
BN 1058 1400738 wing nut ...
1400738
~DIN 315
Polyamide PA 6.6
natural
5.000
4.134
0.800
11.000
9.000
26.000
2.300
2.800
13.000
6.500
4.000
1.000
2.500
BN 1058 1400746 wing nut ...
1400746
~DIN 315
Polyamide PA 6.6
natural
6.000
4.917
1.000
13.000
11.000
33.000
2.300
3.300
17.000
8.000
5.000
1.000
3.000
BN 1058 1400754 wing nut ...
1400754
~DIN 315
Polyamide PA 6.6
natural
8.000
6.647
1.250
16.000
12.500
39.000
2.800
4.400
20.000
10.000
6.000
1.000
3.000
BN 1058 1400762 wing nut ...
1400762
~DIN 315
Polyamide PA 6.6
natural
10.000
8.376
1.500
20.000
16.500
51.000
4.400
5.400
25.000
12.000
8.000
1.200
5.000
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D