目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 1044 - Threaded inserts type Q, closed, short (DIN 16903-3 Q), brass, plain
Bossard Catalog
02 Specific Fastening Technologies
02.300 Threaded inserts
02.300.200 Threaded inserts for plastic materials
02.300.200.10 Threaded inserts for mould-in
BN 1044 Threaded inserts for mouldings type Q, closed, short
Powered by
CAD模型選擇
{bossard/02/02_300/02_300_200/02_300_200_10/bn_1044/bn_1044.prj},{NB=BN 1044 1386115 threaded insert for moulding Q-M3},{CNSORDERNO=1386115},{BNARTNR=1386115},{BNNORM1=DIN 16903-3 Q},{BNMAT=Messing},{CNSMAT=Messing},{BNSURFACE=blank},{D1=M3},{NDM=3.000},{KDM=2.459},{A1=1.400},{A2=1.600},{B1=1.800},{B2=1.000},{B3=1.800},{D2=2.500},{D3=3.800},{D4=3.400},{D5=4.200},{D6=4.200},{D7=2.800},{F=0.500},{G=0.100},{L1=3.000},{L2=4.500},{L3=5.500},{L4=7.000},{R=0.300},{T=0.500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D1
Thread
ⁿ/ₐ
A1
Thickness
[mm]
B1
Width
[mm]
D3
Diameter h12
[mm]
D4
Diameter
[mm]
D5
Diameter
[mm]
D7
Diameter
[mm]
F
Chamfer +0.2
[mm]
G
Tolerance
[mm]
L1
Length h14
[mm]
L3
Length h12
[mm]
R
Radius ~
[mm]
T
Knurl ~
[mm]
BN 1044 1386093 threaded ...
1386093
DIN 16903-3 Q
Brass
plain
M2.5
1.200
1.500
3.400
3.000
3.800
2.500
0.400
0.100
2.600
4.600
0.300
0.500
BN 1044 1386115 threaded ...
1386115
DIN 16903-3 Q
Brass
plain
M3
1.400
1.800
3.800
3.400
4.200
2.800
0.500
0.100
3.000
5.500
0.300
0.500
BN 1044 1386131 threaded ...
1386131
DIN 16903-3 Q
Brass
plain
M4
1.500
2.500
5.000
4.500
5.500
4.000
0.500
0.100
4.000
7.000
0.400
0.500
BN 1044 1386158 threaded ...
1386158
DIN 16903-3 Q
Brass
plain
M5
1.800
3.000
6.400
5.500
7.000
5.000
0.500
0.100
5.000
8.300
0.600
0.500
BN 1044 1386166 threaded ...
1386166
DIN 16903-3 Q
Brass
plain
M6
2.000
3.500
7.400
6.800
8.000
6.000
0.500
0.160
6.000
9.800
0.600
0.600
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D