目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 1042 - Threaded inserts type P, closed, short (DIN 16903-3 P), brass, plain
Bossard Catalog
02 Specific Fastening Technologies
02.300 Threaded inserts
02.300.200 Threaded inserts for plastic materials
02.300.200.10 Threaded inserts for mould-in
BN 1042 Threaded inserts for mouldings type P, closed, short
Powered by
CAD模型選擇
{bossard/02/02_300/02_300_200/02_300_200_10/bn_1042/bn_1042.prj},{NB=BN 1042 1385968 threaded insert for moulding P-M5},{CNSORDERNO=1385968},{BNARTNR=1385968},{BNNORM1=DIN 16903-3 P},{BNMAT=Messing},{CNSMAT=Messing},{BNSURFACE=blank},{D1=M5},{NDM=5.000},{KDM=4.134},{A1=1.800},{A2=2.500},{B1=3.000},{B2=1.000},{B3=3.500},{D2=4.200},{D3=6.400},{D4=5.500},{D6=7.000},{D7=5.000},{E=8.100},{F=0.500},{G=0.100},{L1=5.000},{L2=7.500},{L3=8.300},{L4=10.800},{R=0.600},{S=7.000},{VERS=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D1
Thread
ⁿ/ₐ
A1
Thickness
[mm]
B1
Width
[mm]
D3
Diameter h12
[mm]
D4
Diameter
[mm]
D7
Diameter ~
[mm]
E
Angle dimension
[mm]
F
Chamfer +0.2
[mm]
G
Tolerance
[mm]
L1
Length h14
[mm]
L3
Length h12
[mm]
R
Radius ~
[mm]
S
Width across flat
[mm]
BN 1042 1385941 threaded ...
1385941
DIN 16903-3 P
Brass
plain
M4
1.500
2.500
5.000
4.500
4.000
6.900
0.500
0.100
4.000
7.000
0.400
6.000
BN 1042 1385968 threaded ...
1385968
DIN 16903-3 P
Brass
plain
M5
1.800
3.000
6.400
5.500
5.000
8.100
0.500
0.100
5.000
8.300
0.600
7.000
BN 1042 1385976 threaded ...
1385976
DIN 16903-3 P
Brass
plain
M6
2.000
3.500
7.400
6.800
6.000
10.400
0.500
0.160
6.000
9.800
0.600
9.000
BN 1042 1385984 threaded ...
1385984
DIN 16903-3 P
Brass
plain
M8
2.800
4.500
10.400
8.800
7.000
12.700
0.800
0.160
8.000
12.600
0.600
11.000
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D