目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 1039 - Threaded inserts type G, closed, long (DIN 16903-2 G), brass, plain
Bossard Catalog
02 Specific Fastening Technologies
02.300 Threaded inserts
02.300.200 Threaded inserts for plastic materials
02.300.200.10 Threaded inserts for mould-in
BN 1039 Threaded inserts for mouldings type G, closed, long
Powered by
CAD模型選擇
{bossard/02/02_300/02_300_200/02_300_200_10/bn_1039/bn_1039.prj},{NB=BN 1039 1385739 threaded insert for moulding G-M5},{CNSORDERNO=1385739},{BNARTNR=1385739},{BNNORM1=DIN 16903-2 G},{BNMAT=Messing},{CNSMAT=Messing},{BNSURFACE=blank},{D1=M5},{A1=1.500},{A2=2.000},{B1=2.500},{B2=1.000},{B3=3.000},{C=0.500},{D2=4.200},{D3=6.400},{D4=5.500},{D6=7.000},{D7=7.000},{D8=6.000},{E=8.100},{G=0.100},{L1=5.000},{L2=7.500},{L3=6.000},{L4=8.500},{R=0.600},{S=7.000},{NDM=5.000},{KDM=4.134}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D1
Thread
ⁿ/ₐ
A2
[mm]
B2
[mm]
B3
[mm]
C
[mm]
D2
h11
[mm]
D3
h12
[mm]
D4
[mm]
D6
h11
[mm]
D7
[mm]
D8
D11
[mm]
E
[mm]
G
[mm]
L2
h14
[mm]
L4
h12
[mm]
R
~
[mm]
S
[mm]
BN 1039 1385720 threaded ...
1385720
DIN 16903-2 G
Brass
plain
M4
1.500
1.000
2.500
0.500
3.300
5.000
4.500
5.500
6.000
4.500
6.900
0.100
6.000
7.000
0.400
6.000
BN 1039 1385739 threaded ...
1385739
DIN 16903-2 G
Brass
plain
M5
2.000
1.000
3.000
0.500
4.200
6.400
5.500
7.000
7.000
6.000
8.100
0.100
7.500
8.500
0.600
7.000
BN 1039 1385747 threaded ...
1385747
DIN 16903-2 G
Brass
plain
M6
2.500
1.000
3.500
0.500
5.000
7.400
6.800
8.000
9.000
7.000
10.400
0.160
9.000
10.000
0.600
9.000
BN 1039 1385755 threaded ...
1385755
DIN 16903-2 G
Brass
plain
M8
3.500
1.000
4.500
1.000
6.800
10.400
8.800
10.000
11.000
9.000
12.700
0.160
12.000
13.500
0.600
11.000
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D