目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 1035 - Threaded inserts type C, open, long (DIN 16903-1 C), brass, plain
Bossard Catalog
02 Specific Fastening Technologies
02.300 Threaded inserts
02.300.200 Threaded inserts for plastic materials
02.300.200.10 Threaded inserts for mould-in
BN 1035 Threaded inserts for mouldings type C, open, long
Powered by
CAD模型選擇
{bossard/02/02_300/02_300_200/02_300_200_10/bn_1035/bn_1035.prj},{NB=BN 1035 1385429 threaded insert for moulding C-M5},{CNSORDERNO=1385429},{BNARTNR=1385429},{BNNORM1=DIN 16903-1 C},{BNMAT=Messing},{CNSMAT=Messing},{BNSURFACE=blank},{D1=M5},{NDM=5.000},{KDM=4.134},{A1=1.6},{A2=2.0},{B1=1.8},{B2=1},{B3=2.5},{D3=6.4},{D4=5.5},{D6=7.0},{E=8.1},{L1=5.0},{L2=7.5},{R=0.6},{S=7.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D1
Thread
ⁿ/ₐ
A2
[mm]
B2
[mm]
B3
[mm]
D3
h12
[mm]
D4
[mm]
D6
h11
[mm]
E
~
[mm]
L2
h12
[mm]
R
~
[mm]
S
[mm]
BN 1035 1385410 threaded ...
1385410
DIN 16903-1 C
Brass
plain
M4
1.8
1
1.4
5.0
4.5
5.5
6.9
6.0
0.4
6.0
BN 1035 1385429 threaded ...
1385429
DIN 16903-1 C
Brass
plain
M5
2.0
1
2.5
6.4
5.5
7.0
8.1
7.5
0.6
7.0
BN 1035 1385437 threaded ...
1385437
DIN 16903-1 C
Brass
plain
M6
2.5
1
3.0
7.4
6.8
8.0
10.4
9.0
0.6
9.0
BN 1035 1385445 threaded ...
1385445
DIN 16903-1 C
Brass
plain
M8
4.0
1
4.0
10.4
8.8
10.0
12.7
12.0
0.6
11.0
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D