目錄: RCM
Created: 27.11.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RCM
BGI94485 T4 - Flanged guide bush for ball bearing ISO 9448-5 T4
RCM
GUIDE ELEMENTS - SLIDING ELEMENTS
GUIDE BUSHES ISO
Powered by
CAD模型選擇
{rcm/guide_scorrimenti/bussole_iso/bgi_iso_9448_5_t4.prj},{NB=BGI94485.32X072},{CODE=BGI94485.32X072},{D1=32},{D2=40},{D3=48},{D4=72},{D5=58},{D6=5.5},{D7=10},{K=28},{L1=72},{L2=47},{L3=25},{L4=80},{L=80},{T=5.7},{GEW=0.678}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
D1
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
D5
[mm]
D6
[mm]
D7
[mm]
K
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L
[mm]
T
[mm]
GEW
Weight
[kg]
Flanged guide bush for ba...
BGI94485.19X052
Flanged guide bush for ba...
19
25
32
50
40
4.5
8
18
52
37
15
72
71
3.4
0.233
Flanged guide bush for ba...
BGI94485.20X052
Flanged guide bush for ba...
20
26
32
50
40
4.5
8
18
52
37
15
72
71
3.4
0.216
Flanged guide bush for ba...
BGI94485.24X062
Flanged guide bush for ba...
24
30
40
63
50
5.5
10
23
62
37
25
72
71
5.7
0.555
Flanged guide bush for ba...
BGI94485.25X062
Flanged guide bush for ba...
25
31
40
63
50
5.5
10
23
62
37
25
72
71
5.7
0.532
Flanged guide bush for ba...
BGI94485.30X072
Flanged guide bush for ba...
30
38
48
72
58
5.5
10
28
72
47
25
80
80
5.7
0.746
Flanged guide bush for ba...
BGI94485.32X072
Flanged guide bush for ba...
32
40
48
72
58
5.5
10
28
72
47
25
80
80
5.7
0.678
Flanged guide bush for ba...
BGI94485.38X077
Flanged guide bush for ba...
38
46
58
85
70
6.6
11
33
77
47
30
95
95
6.8
1.177
Flanged guide bush for ba...
BGI94485.40X077
Flanged guide bush for ba...
40
48
58
85
70
6.6
11
33
77
47
30
95
95
6.8
1.089
Flanged guide bush for ba...
BGI94485.48X102
Flanged guide bush for ba...
48
56
70
104
86
9.0
15
38
102
60
42
120
120
9.0
2.306
Flanged guide bush for ba...
BGI94485.50X102
Flanged guide bush for ba...
50
58
70
104
86
9.0
15
38
102
60
42
120
120
9.0
2.164
Flanged guide bush for ba...
BGI94485.60X102
Flanged guide bush for ba...
60
68
85
120
100
9.0
15
46
102
60
42
120
120
9.0
3.133
Flanged guide bush for ba...
BGI94485.63X102
Flanged guide bush for ba...
63
71
85
120
100
9.0
15
46
102
60
42
120
120
9.0
2.872
Flanged guide bush for ba...
BGI94485.80X125
Flanged guide bush for ba...
80
92
105
148
125
11.0
18
56
125
75
50
140
140
11.0
4.662
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
2D