BBM-5 - Bonded Mounts - One Piece Bonded Mount
Essentra Components
Feet, Casters & Glides
Vibration Mounts & Accessories
Bonded Mounts
Bonded Mounts - One Piece Bonded Mount
Powered by
CAD模型選擇
{essentra/l1_p00000000/l2_p05000000/l3_p05020000/p100400/bbm-5.prj},{NB=BBM-25},{PN=BBM-25},{AMERSID=1094947},{APACID=-},{EMEAID=-},{MAXSTATICLOAD=350},{A=2.00},{B=0.532},{C=1.35},{D=1.62},{E=1.31},{F=0.53},{H=0.45},{S=1.25},{T=0.62},{BOLTSIZE=0.50000000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
MAXSTATICLOAD
Maximum Static Load Lbs
ⁿ/ₐ
A
A Flange Diameter
[Inch]
B
B Hole Diameter
[Inch]
C
C Stud Diameter
[Inch]
D
D Height
[Inch]
E
E Hole Depth
[Inch]
F
F Flange Height
[Inch]
H
H Compression Height
[Inch]
S
S Inside Diameter
[Inch]
T
T Support Member Thickness
[Inch]
BOLTSIZE
Bolt Size
[Inch]
BBM-5
BBM-5
1094943
-
-
75
1.09
0.400
0.81
1.02
0.62
0.22
0.21
0.75
0.31
3/8
BBM-10
BBM-10
1094944
-
-
125
1.09
0.400
0.81
1.02
0.62
0.22
0.21
0.75
0.31
3/8
BBM-15
BBM-15
1094945
-
-
250
1.75
0.532
1.24
1.25
1.00
0.41
0.38
1.12
0.38
1/2
BBM-20
BBM-20
1094946
-
-
450
1.75
0.532
1.24
1.25
1.00
0.41
0.38
1.12
0.38
1/2
BBM-25
BBM-25
1094947
-
-
350
2.00
0.532
1.35
1.62
1.31
0.53
0.45
1.25
0.62
1/2
BBM-30
BBM-30
1094948
-
-
600
2.00
0.532
1.35
1.62
1.31
0.53
0.45
1.25
0.62
1/2
BBM-35
BBM-35
1094949
-
-
500
2.50
0.648
1.62
2.00
1.69
0.62
0.56
1.50
0.75
5/8
BBM-40
BBM-40
1094950
-
-
1000
2.50
0.648
1.62
2.00
1.69
0.62
0.56
1.50
0.75
5/8
BBM-50
BBM-50
1094951
-
-
1400
2.98
0.648
1.98
2.22
2.00
0.81
0.71
1.81
0.93
5/8
BBM-60
BBM-60
1094952
-
-
1400
3.74
0.803
2.23
2.48
2.00
1.00
0.94
2.00
0.75
3/4
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
2D