目錄: RCM
Created: 27.11.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RCM
BAI94482 - Headless steel guide bush DIN 9831/ISO 9448-2
RCM
GUIDE ELEMENTS - SLIDING ELEMENTS
GUIDE BUSHES ISO
Powered by
CAD模型選擇
{rcm/guide_scorrimenti/bussole_iso/bai_iso_9448_2.prj},{NB=BAI94482.30X077},{CODE=BAI94482.30X077},{TEXT=BUS. ACC. LISCIA ISO 9448-2},{DD2=48},{DD1=30},{L1=77}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DD2
d2
[mm]
DD1
d1
[mm]
L1
l1
[mm]
Headless steel guide bush...
BAI94482.15X030
Headless steel guide bush...
28
15
30
Headless steel guide bush...
BAI94482.16X030
Headless steel guide bush...
28
16
30
Headless steel guide bush...
BAI94482.15X037
Headless steel guide bush...
28
15
37
Headless steel guide bush...
BAI94482.16X037
Headless steel guide bush...
28
16
37
Headless steel guide bush...
BAI94482.15X047
Headless steel guide bush...
28
15
47
Headless steel guide bush...
BAI94482.16X047
Headless steel guide bush...
28
16
47
Headless steel guide bush...
BAI94482.15X060
Headless steel guide bush...
28
15
60
Headless steel guide bush...
BAI94482.16X060
Headless steel guide bush...
28
16
60
Headless steel guide bush...
BAI94482.19X030
Headless steel guide bush...
32
19
30
Headless steel guide bush...
BAI94482.20X030
Headless steel guide bush...
32
20
30
Headless steel guide bush...
BAI94482.19X037
Headless steel guide bush...
32
19
37
Headless steel guide bush...
BAI94482.20X037
Headless steel guide bush...
32
20
37
Headless steel guide bush...
BAI94482.19X047
Headless steel guide bush...
32
19
47
Headless steel guide bush...
BAI94482.20X047
Headless steel guide bush...
32
20
47
Headless steel guide bush...
BAI94482.19X060
Headless steel guide bush...
32
19
60
Headless steel guide bush...
BAI94482.20X060
Headless steel guide bush...
32
20
60
Headless steel guide bush...
BAI94482.19X077
Headless steel guide bush...
32
19
77
Headless steel guide bush...
BAI94482.20X077
Headless steel guide bush...
32
20
77
Headless steel guide bush...
BAI94482.24X030
Headless steel guide bush...
40
24
30
Headless steel guide bush...
BAI94482.25X030
Headless steel guide bush...
40
25
30
Headless steel guide bush...
BAI94482.24X037
Headless steel guide bush...
40
24
37
Headless steel guide bush...
BAI94482.25X037
Headless steel guide bush...
40
25
37
Headless steel guide bush...
BAI94482.24X047
Headless steel guide bush...
40
24
47
Headless steel guide bush...
BAI94482.25X047
Headless steel guide bush...
40
25
47
Headless steel guide bush...
BAI94482.24X060
Headless steel guide bush...
40
24
60
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
2D