카탈로그: OILES CORPORATION
생성됨: 11.08.2016
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
OILES CORPORATION
BA Type - BTCA
OILES CORPORATION
Slide Shifter Guide Units
Powered by
CAD모델 선택
{oiles/slide_shifter_guide_units/ba_type_btca.prj},{NB=BTCA20-100},{ORDERNO=BTCA20-100},{ID=20},{L=100},{PD=30},{W=45},{BL=20},{PH=3.0},{HIA=30},{MH=M6×11},{HIB=60},{PA=20.0},{WH=0.45},{TT=7.8{0.80}},{HM=Aluminum},{GB=OILES Drymet LF},{DS=NBR},{M1=6},{M2=11}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ORDERNO
Article number
ⁿ/ₐ
ID
Inner Diameter
[mm]
L
Length
[mm]
PD
Pilot Diameter
[mm]
W
[mm]
BL
Bushing Length
[mm]
PH
Pilot Height
[mm]
HIA
Mounting Hole Interval W1
[mm]
MH
Mounting Hole
ⁿ/ₐ
HIB
Mounting Hole Interval P
[mm]
PA
[mm]
WH
Weight
[kg]
TT
Tightening torque
[N・m {kgf・m}]
HM
Housing material
ⁿ/ₐ
GB
Gudie Bushing
ⁿ/ₐ
DS
Dust Seal
ⁿ/ₐ
BTCA6-50
BTCA6-50
6
50
12
20
6
2.5
14
M3×5
25
12.5
0.03
0.98{0.10}
Aluminum
OILES Drymet LF
NBR
BTCA6-75
BTCA6-75
6
75
12
20
8
2.5
14
M3×5
50
12.5
0.07
0.98{0.10}
Aluminum
OILES Drymet LF
NBR
BTCA8-50
BTCA8-50
8
50
14
22
8
2.5
15
M3×5
25
12.5
0.04
0.98{0.10}
Aluminum
OILES Drymet LF
NBR
BTCA8-75
BTCA8-75
8
75
14
22
10
2.5
15
M3×5
50
12.5
0.09
0.98{0.10}
Aluminum
OILES Drymet LF
NBR
BTCA10-50
BTCA10-50
10
50
16
25
10
2.5
18
M4×6
20
15.0
0.07
2.4{0.24}
Aluminum
OILES Drymet LF
NBR
BTCA10-75
BTCA10-75
10
75
16
25
12
2.5
18
M4×6
45
15.0
0.11
2.4{0.24}
Aluminum
OILES Drymet LF
NBR
BTCA10-100
BTCA10-100
10
100
16
25
12
2.5
18
M4×6
70
15.0
0.14
2.4{0.24}
Aluminum
OILES Drymet LF
NBR
BTCA12-50
BTCA12-50
12
50
20
30
12
3.0
20
M4×6
20
15.0
0.11
2.4{0.24}
Aluminum
OILES Drymet LF
NBR
BTCA12-75
BTCA12-75
12
75
20
30
15
3.0
20
M4×6
45
15.0
0.16
2.4{0.24}
Aluminum
OILES Drymet LF
NBR
BTCA12-100
BTCA12-100
12
100
20
30
15
3.0
20
M4×6
70
15.0
0.21
2.4{0.24}
Aluminum
OILES Drymet LF
NBR
BTCA16-50
BTCA16-50
16
50
25
35
15
3.0
25
M5×8
25
15.0
0.14
4.9{0.50}
Aluminum
OILES Drymet LF
NBR
BTCA16-75
BTCA16-75
16
75
25
35
15
3.0
25
M5×8
40
17.5
0.20
4.9{0.50}
Aluminum
OILES Drymet LF
NBR
BTCA16-100
BTCA16-100
16
100
25
35
20
3.0
25
M5×8
65
17.5
0.27
4.9{0.50}
Aluminum
OILES Drymet LF
NBR
BTCA16-125
BTCA16-125
16
125
25
35
20
3.0
25
M5×8
90
17.5
0.34
4.9{0.50}
Aluminum
OILES Drymet LF
NBR
BTCA20-75
BTCA20-75
20
75
30
45
20
3.0
30
M6×11
40
17.5
0.34
7.8{0.80}
Aluminum
OILES Drymet LF
NBR
BTCA20-100
BTCA20-100
20
100
30
45
20
3.0
30
M6×11
60
20.0
0.45
7.8{0.80}
Aluminum
OILES Drymet LF
NBR
BTCA20-125
BTCA20-125
20
125
30
45
20
3.0
30
M6×11
85
20.0
0.56
7.8{0.80}
Aluminum
OILES Drymet LF
NBR
BTCA20-150
BTCA20-150
20
150
30
45
30
3.0
30
M6×11
110
20.0
0.68
7.8{0.80}
Aluminum
OILES Drymet LF
NBR
BTCA20-200
BTCA20-200
20
200
30
45
30
3.0
30
M6×11
160
20.0
0.91
7.8{0.80}
Aluminum
OILES Drymet LF
NBR
BTCA20-250
BTCA20-250
20
250
30
45
30
3.0
30
M6×11
210
20.0
1.13
7.8{0.80}
Aluminum
OILES Drymet LF
NBR
BTCA25-75
BTCA25-75
25
75
35
50
20
3.5
35
M6×11
40
17.5
0.40
7.8{0.80}
Aluminum
OILES Drymet LF
NBR
BTCA25-100
BTCA25-100
25
100
35
50
20
3.5
35
M6×11
60
20.0
0.53
7.8{0.80}
Aluminum
OILES Drymet LF
NBR
BTCA25-150
BTCA25-150
25
150
35
50
30
3.5
35
M6×11
110
20.0
0.80
7.8{0.80}
Aluminum
OILES Drymet LF
NBR
BTCA25-200
BTCA25-200
25
200
35
50
35
3.5
35
M6×11
160
20.0
1.07
7.8{0.80}
Aluminum
OILES Drymet LF
NBR
BTCA25-250
BTCA25-250
25
250
35
50
35
3.5
35
M6×11
210
20.0
1.33
7.8{0.80}
Aluminum
OILES Drymet LF
NBR
F
P
1
2
N
E
Rows Per Page
25
50
75
100
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D