目錄: Boteco
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Boteco
B324 - "EUROMODEL" BRIDGE HANDLE WITH THROUGH HOLE
Boteco
BRIDGE HANDLES
Powered by
CAD模型選擇
{boteco/maniglie/b324.prj},{NB=B324120.TG06.50113},{IDNR=},{ARTX=B324120.TG0},{L=148},{I=120},{H=40.5},{HH=34.0},{H1=31.5},{A=24},{D=28.0},{D3=18},{D1=6.5},{Q=15},{F1=2900},{F2=3500},{D1Y='6.5','8.5'},{VERS=3.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
ART
Art.
ⁿ/ₐ
L
[mm]
I
[mm]
H
[mm]
HH
h
[mm]
H1
h1
[mm]
A
[mm]
D
d
[mm]
D3
d3
[mm]
Q
[mm]
PESO
Weight
[g]
F1
[N]
F2
[N]
B324094.TG06.50113
B324094.TG06.50113
118
94
37.0
33.0
30.0
21
24.0
16
14
37
2500
2000
B324117.TG06.50113
B324117.TG06.50113
145
117
40.5
34.0
31.5
24
28.0
18
15
58
3700
3500
B324120.TG06.50113
B324120.TG06.50113
148
120
40.5
34.0
31.5
24
28.0
18
15
60
2900
3500
B324132.TG08.50113
B324132.TG08.50113
160
132
43.0
36.5
34.0
24
28.0
18
15
91
3200
3200
B324150.TG08.50113
B324150.TG08.50113
180
150
48.0
41.0
38.0
25
30.0
20
15
-
-
-
B324179.TG08.50113
B324179.TG08.50113
209
179
53.0
44.0
41.0
25
30.0
20
15
-
-
-
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D