카탈로그: Alfa Laval
생성됨: 13.11.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Alfa Laval
B2CMW - Bend 90-Flange one end
Alfa Laval
Installation Material
Tri-Clover UltraPure, ASME BPE
Powered by
CAD모델 선택
{alfalaval/installation_material/asme_bpe/asme_bpe_b2cmw.prj},{NB=9634001926},{IDNR=9634001926},{DESC=BPE TCXW 90 20RA/POL OD SF1},{SHAPE=Bend 90-Flange one end},{SIZEINCH=4},{SIZEMM=101.6},{STANDARD=ASME BPE},{MATERIAL=316L},{SURFACE=PL (SF1)},{A1=203.2},{A2=168.3},{OD1=101.6},{R1=118.9},{ID1=97.38},{F1=118.9},{FH1=4.75},{INFOROW=Data Sheet ROW},{INFOUS=Data Sheet US}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
BOM
IDNR
Item number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
SHAPE
Shape
ⁿ/ₐ
SIZEINCH
Size
[인치]
SIZEMM
Size
[mm]
STANDARD
Standard
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
SURFACE
Surface
ⁿ/ₐ
A1
Height
[mm]
A2
Height
[mm]
OD1
Diameter
[mm]
R1
Radius
[mm]
ID1
Diameter
[mm]
F1
Diameter
[mm]
FH1
Height
[mm]
9634001919
9634001919
BPE TCXW 90 20RA/POL OD S...
Bend 90-Flange one end
1/2
12.7
ASME BPE
316L
PL (SF1)
76.2
41.3
12.7
25.4
9.40
25.4
3.63
9634001920
9634001920
BPE TCXW 90 20RA/POL OD S...
Bend 90-Flange one end
3/4
19.05
ASME BPE
316L
PL (SF1)
76.2
41.3
19.1
25.4
15.75
25.4
3.63
9634001921
9634001921
BPE TCXW 90 20RA/POL OD S...
Bend 90-Flange one end
1
25.4
ASME BPE
316L
PL (SF1)
76.2
50.8
25.4
50.4
22.10
50.8
4.75
9634001922
9634001922
BPE TCXW 90 20RA/POL OD S...
Bend 90-Flange one end
1 1/2
38.1
ASME BPE
316L
PL (SF1)
95.2
69.8
38.1
50.4
34.80
50.8
4.75
9634001923
9634001923
BPE TCXW 90 20RA/POL OD S...
Bend 90-Flange one end
2
50.8
ASME BPE
316L
PL (SF1)
120.7
88.9
50.8
63.9
47.50
63.5
4.75
9634001924
9634001924
BPE TCXW 90 20RA/POL OD S...
Bend 90-Flange one end
2 1/2
63.5
ASME BPE
316L
PL (SF1)
139.7
108.0
63.5
79.9
60.20
79.9
4.75
9634001925
9634001925
BPE TCXW 90 20RA/POL OD S...
Bend 90-Flange one end
3
76.2
ASME BPE
316L
PL (SF1)
158.8
127.0
76.2
90.9
72.90
90.9
4.75
9634001926
9634001926
BPE TCXW 90 20RA/POL OD S...
Bend 90-Flange one end
4
101.6
ASME BPE
316L
PL (SF1)
203.2
168.3
101.6
118.9
97.38
118.9
4.75
9634001928
9634001928
BPE TCXW 90 15RAEP/POL OD...
Bend 90-Flange one end
1/2
12.7
ASME BPE
316L
PM (SF4)
76.2
41.3
12.7
25.4
9.40
25.4
3.63
9634001929
9634001929
BPE TCXW 90 15RAEP/POL OD...
Bend 90-Flange one end
3/4
19.05
ASME BPE
316L
PM (SF4)
76.2
41.3
19.1
25.4
15.75
25.4
3.63
9634001930
9634001930
BPE TCXW 90 15RAEP/POL OD...
Bend 90-Flange one end
1
25.4
ASME BPE
316L
PM (SF4)
76.2
50.8
25.4
50.4
22.10
50.8
4.75
9634001931
9634001931
BPE TCXW 90 15RAEP/POL OD...
Bend 90-Flange one end
1 1/2
38.1
ASME BPE
316L
PM (SF4)
95.2
69.8
38.1
50.4
34.80
50.8
4.75
9634001932
9634001932
BPE TCXW 90 15RAEP/POL OD...
Bend 90-Flange one end
2
50.8
ASME BPE
316L
PM (SF4)
120.7
88.9
50.8
63.9
47.50
63.5
4.75
9634001933
9634001933
BPE TCXW 90 15RAEP/POL OD...
Bend 90-Flange one end
2 1/2
63.5
ASME BPE
316L
PM (SF4)
139.7
108.0
63.5
79.9
60.20
79.9
4.75
9634001934
9634001934
BPE TCXW 90 15RAEP/POL OD...
Bend 90-Flange one end
3
76.2
ASME BPE
316L
PM (SF4)
158.8
127.0
76.2
90.9
72.90
90.9
4.75
9634001935
9634001935
BPE TCXW 90 15RAEP/POL OD...
Bend 90-Flange one end
4
101.6
ASME BPE
316L
PM (SF4)
203.2
168.3
101.6
118.9
97.38
118.9
4.75
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D