카탈로그: IMS UNIVERSAL Fastening elements
생성됨: 22.10.2012
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMS UNIVERSAL Fastening elements
B04.02 Form 2 - Plug-in clip
IMS UNIVERSAL Fastening elements
B - Fixing of mouldings, coverings and protective strips
B04 Plug-in clip
Powered by
CAD모델 선택
{ims_verbindungstechnik/b/b04_steckklammer/b04_02_form_2.prj},{NB=IMS 330005700PLUG-IN CLIP ZINC-PLATED UNCOLOURED},{CNSORDERNO=330005700},{FORM=b04_02_form_2.jpg},{V=2},{ARTCODE=STECKKLAMMER VZ FL},{A=4.95 - 5.00},{B=9.50},{C=11.10},{D=6.00 - 6.05},{S=0.45},{CNSMASSEXACT=0.28},{CNSMATNO=CK 67 },{CNSOBFL=VZ FL},{VERS=2},{CNSORDERNOOLD=33005700}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
LINA
BOM
CNSORDERNO
Art.-Nr.
ⁿ/ₐ
ARTCODE
Artikel code
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
[mm]
S
[mm]
CNSMASSEXACT
Net weight
[g]
CNSMATNO
Material number
ⁿ/ₐ
CNSOBFL
Surface
ⁿ/ₐ
VERS
[mm]
IMS 330073330 / PLUG-IN C...
330073330
PLUG-IN CLIP ZINC-PLATED ...
4.80 - 5.60
7.20
9.50
5.60 - 6.00
0.30
0.20
CK 67
VZ FL PASS
1
IMS 330005700 / PLUG-IN C...
330005700
PLUG-IN CLIP ZINC-PLATED ...
4.95 - 5.00
9.50
11.10
6.00 - 6.05
0.45
0.28
CK 67
VZ FL
2
IMS 330005880 / PLUG-IN C...
330005880
PLUG-IN CLIP 6 MM
6.00
8.50
10.00
7.00
0.35
0.35
CK 67
PHO IMP
3
IMS RS0009490 / SHIFT BUT...
RS0009490
SHIFT BUTTON CLIP PHOSPHA...
8.00
9.50
11.00
9.00 - 9.20
0.50
0.65
CK 67
PHO LACK
4
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D