카탈로그: RCM
생성됨: 27.11.2014
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RCM
B02.15 - Lifting pin FCA
RCM
LIFTING ELEMENTS - CLAMPING ELEMENTS
DIE LIFTING BOLT
Powered by
CAD모델 선택
{rcm/sollevamento_staffaggio/perni_di_sollevamento/b02_15.prj},{NB=B02.15.53},{CA=-},{DES=PERNO FCA KG.8000 - Ø53X282},{TYP=PRSL - FCA},{CODE=PRSL - 08053282},{CODE1=SOL_KG8000},{ML=8000},{MDW=16000},{TYPE=-},{A=55},{C=105},{D1=53},{D2=65},{L=282.0},{L1=235},{L2=10},{Q=60},{R=100},{S=220},{E=282.000},{B=53.000},{VER=1}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
LINA
BOM
CA
Automotiv Code
ⁿ/ₐ
DES
Description
ⁿ/ₐ
ML
Max Load
[kg]
MDW
Max Die Weight
[kg]
TYPE
Type
ⁿ/ₐ
A
[mm]
C
[mm]
D1
[mm]
D2
[mm]
L
[mm]
L1
[mm]
L2
[mm]
Q
[mm]
R
[mm]
S
[mm]
B02.15.29
SOL_KG2000
LIFTING PIN FCA KG.2000 ...
2000
4000
-
30
60
29
38
178.5
150
6
40
60
140
B02.15.33
SOL_KG3200
LIFTING PIN FCA KG.3200 ...
3200
6400
-
35
65
33
43
200.5
170
6
50
60
160
B02.15.43
-
LIFTING PIN FCA KG.5000 -...
5000
10000
-
45
85
43
53
233.0
195
8
50
80
180
B02.15.53
-
LIFTING PIN FCA KG.8000 -...
8000
16000
-
55
105
53
65
282.0
235
10
60
100
220
B02.15.53C
SOL_KG8000_T
LIFTING PIN FCA KG.8000 ...
8000
16000
C
55
75
53
65
227.0
180
10
50
65
165
B02.15.63
-
LIFTING PIN FCA KG.12000 ...
12000
24000
-
65
130
63
78
352.5
295
12
80
120
280
B02.15.63C
SOL_KG13000_T
LIFTING PIN FCA KG.13000 ...
13000
26000
C
65
100
63
78
272.5
215
12
60
80
200
B02.15.78
-
LIFTING PIN FCA KG.30000 ...
30000
60000
-
81
150
78
95
421.5
355
14
100
140
340
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D