目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
B.259-p - Knurled grip knobs
Elesa+Ganter
紧固旋钮
B.259
B.259 p
Powered by
CAD模型選擇
{elesa_ganter/clamping_knobs/b_259_combi/b_259_p/b_259_p.prj},{NB=Knurled grip knobs B.259/20 p-M6x16},{PARTNUMBER=3011},{DESCRIPTION=B.259/20 p-M6x16},{DIM01=21},{DIM02=M6},{DIM03=25},{DIM04=13},{DIM05=16},{DIM06=12},{WEIGHT=13},{NDM=6.000},{KDM=4.773},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
PARTNUMBER
Code
ⁿ/ₐ
DESCRIPTION
型号
ⁿ/ₐ
DIM01
D
[mm]
DIM02
d6g
ⁿ/ₐ
DIM03
l
[mm]
DIM04
d1
[mm]
DIM05
L
[mm]
DIM06
l2
[mm]
WEIGHT
重量
[g]
Knurled grip knobs B.259/...
3011
B.259/20 p-M6x16
21
M6
25
13
16
12
13
Knurled grip knobs B.259/...
3121
B.259/25 p-M8x20
26
M8
28
16
20
15
25
Knurled grip knobs B.259/...
3211
B.259/30 p-M8x25
31
M8
32
19
25
17
38
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D