카탈로그: Elesa+Ganter
생성됨: 29.01.2018
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
B.259-B - Knurled grip knobs
Elesa+Ganter
Clamping knobs
B.259
B.259
Powered by
CAD모델 선택
{elesa_ganter/clamping_knobs/b_259_combi/b_259/b_259.prj},{NB=Knurled grip knobs B.259/25 B-M6},{PARTNUMBER=3111},{DESCRIPTION=B.259/25 B-M6},{DIM01=26},{DIM02=M6},{DIM03=28},{DIM04=16},{DIM05=15},{DIM06=16},{WEIGHT=18},{NDM=6.000},{KDM=4.917},{INFOEG=Produktdetails}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
LINA
BOM
PARTNUMBER
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
d6H
ⁿ/ₐ
DIM03
L
[mm]
DIM04
d1
[mm]
DIM05
l2
[mm]
DIM06
H.
[mm]
WEIGHT
Weight
[g]
Knurled grip knobs B.259/...
3001
B.259/20 B-M5
21
M5
25
13
12
16
12
Knurled grip knobs B.259/...
3002
B.259/20 B-M6
21
M6
25
13
12
16
11
Knurled grip knobs B.259/...
3111
B.259/25 B-M6
26
M6
28
16
15
16
18
Knurled grip knobs B.259/...
3112
B.259/25 B-M8
26
M8
28
16
15
20
19
Knurled grip knobs B.259/...
3201
B.259/30 B-M6
31
M6
32
19
17
16
25
Knurled grip knobs B.259/...
3202
B.259/30 B-M8
31
M8
32
19
17
20
28
Knurled grip knobs B.259/...
3203
B.259/30 B-M10
31
M10
32
19
17
17
29
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D