您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
polski
русский
Türkçe
中文
中文
QA認證資訊
目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 565 - Cabinet U-handles, Aluminium, antibacterial
Elesa+Ganter
手柄
GN 565
Powered by
CAD模型選擇
{elesa_ganter/u_handles/gn565/gn565_anti.prj},{NB=Buegelgriff, Aluminium GN 565-26-160-WSA},{PARTNUMBER=GN 565-26-160-WSA},{OFLVIS=weiß, antibakteriell},{AUSWAHL=WSA,SMA},{B=26},{L=160},{LAENGE=160},{A=17},{D=M8},{H=57},{R=17},{T=12},{KDM=6.647},{NDM=8.000},{MAT=Aluminium},{WEIGHT=0.2130},{CTN=83024900},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
OFLVIS
Finish
ⁿ/ₐ
B
[mm]
L
Length ±0.25
[mm]
A
[mm]
D
Thread
ⁿ/ₐ
H
[mm]
R
[mm]
T
min.
[mm]
MAT
Material
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Cabinet U-handle, Alumini...
GN 565-20-100-SMA
black, antibacterial
20
100
13
M6
49
13
10
Aluminum
0.0900
83024900
YES
Cabinet U-handle, Alumini...
GN 565-20-100-WSA
white, antibacterial
20
100
13
M6
49
13
10
Aluminum
0.0900
83024900
YES
Cabinet U-handle, Alumini...
GN 565-20-112-SMA
black, antibacterial
20
112
13
M6
49
13
10
Aluminum
0.0970
83024900
YES
Cabinet U-handle, Alumini...
GN 565-20-112-WSA
white, antibacterial
20
112
13
M6
49
13
10
Aluminum
0.0970
83024900
YES
Cabinet U-handle, Alumini...
GN 565-20-128-SMA
black, antibacterial
20
128
13
M6
51
13
10
Aluminum
0.1100
83024900
YES
Cabinet U-handle, Alumini...
GN 565-20-128-WSA
white, antibacterial
20
128
13
M6
51
13
10
Aluminum
0.1100
83024900
YES
Cabinet U-handle, Alumini...
GN 565-20-160-SMA
black, antibacterial
20
160
13
M6
51
13
10
Aluminum
0.1273
83024900
YES
Cabinet U-handle, Alumini...
GN 565-20-160-WSA
white, antibacterial
20
160
13
M6
51
13
10
Aluminum
0.1273
83024900
YES
Cabinet U-handle, Alumini...
GN 565-26-128-SMA
black, antibacterial
26
128
17
M8
55
17
12
Aluminum
0.1820
83024900
YES
Cabinet U-handle, Alumini...
GN 565-26-128-WSA
white, antibacterial
26
128
17
M8
55
17
12
Aluminum
0.1820
83024900
YES
Cabinet U-handle, Alumini...
GN 565-26-160-SMA
black, antibacterial
26
160
17
M8
57
17
12
Aluminum
0.2130
83024900
YES
Cabinet U-handle, Alumini...
GN 565-26-160-WSA
white, antibacterial
26
160
17
M8
57
17
12
Aluminum
0.2130
83024900
YES
Cabinet U-handle, Alumini...
GN 565-26-192-SMA
black, antibacterial
26
192
17
M8
57
17
12
Aluminum
0.2450
83024900
YES
Cabinet U-handle, Alumini...
GN 565-26-192-WSA
white, antibacterial
26
192
17
M8
57
17
12
Aluminum
0.2450
83024900
YES
Cabinet U-handle, Alumini...
GN 565-26-300-SMA
black, antibacterial
26
300
17
M8
57
17
12
Aluminum
0.3760
83024900
YES
Cabinet U-handle, Alumini...
GN 565-26-300-WSA
white, antibacterial
26
300
17
M8
57
17
12
Aluminum
0.3760
83024900
YES
Cabinet U-handle, Alumini...
GN 565-35-250-SMA
black, antibacterial
35
250
25
M10
75
25
15
Aluminum
0.6290
83024900
YES
Cabinet U-handle, Alumini...
GN 565-35-250-WSA
white, antibacterial
35
250
25
M10
75
25
15
Aluminum
0.6290
83024900
YES
Cabinet U-handle, Alumini...
GN 565-35-300-SMA
black, antibacterial
35
300
25
M10
75
25
15
Aluminum
0.7220
83024900
YES
Cabinet U-handle, Alumini...
GN 565-35-300-WSA
white, antibacterial
35
300
25
M10
75
25
15
Aluminum
0.7220
83024900
YES
Cabinet U-handle, Alumini...
GN 565-35-400-SMA
black, antibacterial
35
400
25
M10
75
25
15
Aluminum
0.9070
83024900
YES
Cabinet U-handle, Alumini...
GN 565-35-400-WSA
white, antibacterial
35
400
25
M10
75
25
15
Aluminum
0.9070
83024900
YES
Cabinet U-handle, Alumini...
GN 565-35-500-SMA
black, antibacterial
35
500
25
M10
75
25
15
Aluminum
1.0950
83024900
YES
Cabinet U-handle, Alumini...
GN 565-35-500-WSA
white, antibacterial
35
500
25
M10
75
25
15
Aluminum
1.0950
83024900
YES
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D