您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 72352 - Tube ANSI Schedule 80S brut sans soudure - Inox 304L - 316L
BENE INOX - Stainless steel valves, pipes and fittings
03 - Tubes - Supports - Colliers
Tubes process
Powered by
CAD模型選擇
{bene_inox_raccords/03_tube_support_collier/01_tubes_process/72352.prj},{NB=bene_inox_372352-21911270_5000},{REF=372352-21911270},{MAT=Inox 304L},{L=5000},{OD=219.1},{E=12.70},{POIDS=65.63},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
OD
[mm]
E
[mm]
POIDS
[kg/m]
Béné Inox 372352-137302
372352-137302
Inox 304L
13.7
3.02
0.81
Béné Inox 372352-171320
372352-171320
Inox 304L
17.1
3.20
1.12
Béné Inox 372352-213373
372352-213373
Inox 304L
21.3
3.73
1.65
Béné Inox 372352-267391
372352-267391
Inox 304L
26.7
3.91
2.25
Béné Inox 372352-334455
372352-334455
Inox 304L
33.4
4.55
3.29
Béné Inox 372352-422485
372352-422485
Inox 304L
42.2
4.85
4.55
Béné Inox 372352-483508
372352-483508
Inox 304L
48.3
5.08
5.60
Béné Inox 372352-603554
372352-603554
Inox 304L
60.3
5.54
7.63
Béné Inox 372352-730701
372352-730701
Inox 304L
73.0
7.01
11.64
Béné Inox 372352-889762
372352-889762
Inox 304L
88.9
7.62
15.60
Béné Inox 372352-1143856
372352-1143856
Inox 304L
114.3
8.56
22.77
Béné Inox 372352-1413953
372352-1413953
Inox 304L
141.3
9.53
31.45
Béné Inox 372352-16831097
372352-16831097
Inox 304L
168.3
10.97
43.21
Béné Inox 372352-21911270
372352-21911270
Inox 304L
219.1
12.70
65.63
Béné Inox 672352-137302
672352-137302
Inox 316L
13.7
3.02
0.81
Béné Inox 672352-171320
672352-171320
Inox 316L
17.1
3.20
1.12
Béné Inox 672352-213373
672352-213373
Inox 316L
21.3
3.73
1.65
Béné Inox 672352-267391
672352-267391
Inox 316L
26.7
3.91
2.25
Béné Inox 672352-334455
672352-334455
Inox 316L
33.4
4.55
3.29
Béné Inox 672352-422485
672352-422485
Inox 316L
42.2
4.85
4.55
Béné Inox 672352-483508
672352-483508
Inox 316L
48.3
5.08
5.60
Béné Inox 672352-603554
672352-603554
Inox 316L
60.3
5.54
7.63
Béné Inox 672352-730701
672352-730701
Inox 316L
73.0
7.01
11.64
Béné Inox 672352-889762
672352-889762
Inox 316L
88.9
7.62
15.60
Béné Inox 672352-1143856
672352-1143856
Inox 316L
114.3
8.56
22.77
F
P
1
2
N
E
Rows Per Page
25
50
75
100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D