AVEJH Threaded
ASAHI YUKIZAI CORPORATION
Mixworx
Mixworx (mixer)
AVEJH General purpose ejector
JIS
Powered by
CAD模型選擇
{asahi/mixworx/mixworx_mixer/avejh_gp_ejector/jis/avejh_threaded_asmtab.prj},{NB=EJHUENJ1032},{CNSORDERNO=EJHUENJ1032},{NDMM=32},{NDINCH=1*1/4},{SD1=38.000},{SL1=30.000},{T1=1/34},{SD2=26.000},{SL2=24.000},{T2=1/34},{D=135},{C=100},{SN=4.0},{SH=19.0},{ST=16},{D2=100},{C2=75},{SN2=4},{SH2=15},{ST2=14},{SD3=Rc1 1/4},{SL3=22},{SD4=Rc3/4},{SL4=17},{L=355},{H=119},{W=144},{OPIS=JIS/ANSI},{G=291.000},{G2=70.000},{F=96.500},{I=3.000},{B=30.000},{A=45.000},{K=15.000},{NDMM2=31.000},{NDMM3=20.000},{NDMM4=20.000},{WX=33.500},{PPATH=../../../../av_valve/jis/avejh_parts/avejh_threaded_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
NDMM
Nominal diameter
[mm]
NDINCH
Nominal diameter
[mm]
SD3
d3
[mm]
SL3
l3
[mm]
SD4
d4
[mm]
SL4
l4
[mm]
L
[mm]
H
[mm]
W
[mm]
EJHUENJ1015
EJHUENJ1015
15
1/2
Rc1/2
15
Rc1/2
15
185
81
88
EJHUENJ1020
EJHUENJ1020
20
3/4
Rc3/4
17
Rc1/2
15
215
91
103
EJHUENJ1025
EJHUENJ1025
25
1
RC1
20
Rc1/2
15
255
100
123
EJHUENJ1032
EJHUENJ1032
32
1*1/4
Rc1 1/4
22
Rc3/4
17
355
119
144
EJHUENJ1040
EJHUENJ1040
40
1*1/2
Rc1 1/2
25
RC1
20
410
143
160
EJHUENJ1050
EJHUENJ1050
50
2
Rc2
28
RC1
20
472
163
181
EJHUENJ1065
EJHUENJ1065
65
2*1/2
Rc2 1/2
32
Rc1 1/2
25
547
182
207
EJHUENJ1080
EJHUENJ1080
80
3
Rc3/4
35
Rc1 1/2
25
650
202
233
EJHUENJ1100
EJHUENJ1100
100
4
Rc4
45
Rc2
28
745
223
284
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D