目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
AVC-8 - Tel halat titreşim söndürücü
Elesa+Ganter
Vibration mounts
AVC
Powered by
CAD模型選擇
{elesa_ganter/vibration_mounts/avc/avc_8_asmtab.prj},{NB=Wire rope vibration damper AVC-8-13-120},{PARTNUMBER=480029},{DESCRIPTION=AVC-8-13-120},{DIM01=118±4},{DIM02=222},{DIM03=95±4},{DIM04=13},{DIM05=M6},{DIM06=25},{DIM07=20},{DIM08=66},{DIM09=155},{WEIGHT=3040},{B=118},{H=95},{D1=6},{PPATH=avc_8_asmtpl.prj},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
PARTNUMBER
代码
ⁿ/ₐ
DESCRIPTION
型号
ⁿ/ₐ
DIM01
B
[mm]
DIM02
L
[mm]
DIM03
H
[mm]
DIM04
d
[mm]
DIM05
d1
[mm]
DIM06
b1
[mm]
DIM07
h1
[mm]
DIM08
f1
[mm]
DIM09
f
[mm]
WEIGHT
重量
[g]
Tel halat titreşim söndür...
480029
AVC-8-13-120
118±4
222
95±4
13
M6
25
20
66
155
3040
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D