카탈로그: Elesa+Ganter
생성됨: 29.01.2018
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
AVC-4 - Wire rope vibration damper
Elesa+Ganter
Vibration mounts
AVC
Powered by
CAD모델 선택
{elesa_ganter/vibration_mounts/avc/avc_4_asmtab.prj},{NB=Wire rope vibration damper AVC-4-6-93},{PARTNUMBER=480005},{DESCRIPTION=AVC-4-6-93},{DIM01=90±4},{DIM02=91},{DIM03=65±4},{DIM04=6},{DIM05=M6},{DIM06=15},{DIM07=12},{DIM08=46},{WEIGHT=370},{B=90},{H=65},{D1=6},{PPATH=avc_4_asmtpl.prj},{INFOEG=Produktdetails}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
LINA
BOM
PARTNUMBER
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
B
[mm]
DIM02
L
[mm]
DIM03
H
[mm]
DIM04
d
[mm]
DIM05
d1
[mm]
DIM06
b1
[mm]
DIM07
h1
[mm]
DIM08
f
[mm]
WEIGHT
Weight
[g]
Wire rope vibration dampe...
480001
AVC-4-4-53
53±3
71
45±3
4
M6
15
8
61
180
Wire rope vibration dampe...
480003
AVC-4-6-61
61±3
91
51±3
6
M6
15
12
46
500
Wire rope vibration dampe...
480005
AVC-4-6-93
90±4
91
65±4
6
M6
15
12
46
370
Wire rope vibration dampe...
480007
AVC-4-7-110
110±4
91
79 ±4
7
M6
15
12
46
420
Wire rope vibration dampe...
480009
AVC-4-10-80
80±4
155
68±4
10
M8
25
16
83
870
Wire rope vibration dampe...
480011
AVC-4-10-108
108±4
155
89±4
10
M8
25
16
83
1430
Wire rope vibration dampe...
480013
AVC-4-13-102
101±4
155
80±4
13
M8
25
20
83
2610
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D