피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD 모델
로그인
등록
비밀번호를 분실하셨습니까?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
광고
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
English
English
품질보증 정보
카탈로그: Amphenol Sine Systems
생성됨: 277.02.2018
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Amphenol Sine Systems
ATM Series
Amphenol Sine Systems
A Series - Thermoplastic Connectors
Powered by
CAD모델 선택
ATM, ARMOR IPX
14.12.2021
ATM, BoardLock
28.02.2022
AT13-204-2005 - Seal Plug
08.03.2021
AT60-010-20xxx - Male solid contact, Size 20, 16-18AWG, Nickel/Gold plated
08.03.2021
AT60-20-01XX - Contact Pin, Stamped, Size 20, 18-20AWG, ATM Series
23.02.2021
AT60-20-02xx - Male contact, stamped, size 20, 16-22AWG, ATM Series
08.03.2021
AT60-202-16xx - Size 16, male solid machined contact, crimp, 22-24AWG, ATM ...
08.03.2021
AT60-202-20XXX - Contact, Pin, Solid, Size 20, 20-22 AWG, ATM Series
13.06.2023
AT60-203-04141-4 - Size 4, Pin contact, 4 AWG, ATM Series
08.03.2021
AT60-204-0490 - Pin contact, male machined, size 4, 6 AWG, nickel plated, A...
08.03.2021
AT62-005-20xxx - Female solid contact, size 20, 16-18 AWG, nickel/gold plat...
08.03.2021
AT62-20-01XX - Contact Pin, Stamped, Size 20, 18-20AWG, ATM Series
23.02.2021
AT62-20-02xx - Female contact, stamped, size 20, 16-22 AWG, AT Series
08.03.2021
AT62-201-16xx-22 - Female contact size 16, machined, 22-24 AWG, nickel/gold
08.03.2021
AT62-201-20XXX - Contact, Socket, Solid, Size 20, 20-22 AWG, ATM Series
18.09.2019
AT62-203-04141-4 - Size 4, socket contact, 4 AWG
08.03.2021
ATM04-08PX-SR1XX - 8-Way Receptacle, Male Connector with X Position Key wit...
26.06.2019
ATM04-08PX-XXX - 8-Way Receptacle, Male Connector with X position Key
26.06.2019
ATM04-12PA-KT01 - Kit, ATM Series, 12 Socket Plug, Wedge and Contacts Kit
26.09.2019
ATM04-12PX-SR1XX - 12-Way Receptacle, Male Connector with X Position Key wi...
26.06.2019
ATM04-12PX-XXX - 12-Way Receptacle, Male Connector with X Position Key
26.06.2019
ATM04-2P-CAP - Dust cap for 2 position receptacle, grey
16.09.2021
ATM04-2P-EC01XX - Receptacle, 2 Pin, End Cap, ATM Series
26.06.2019
ATM04-2P-KIT01 - 2 Pin Receptacle, Wedge and Contacts Kit
26.06.2019
ATM04-2P-RA120GY - 2-Way Receptacle, A key, 120 OHM Resistor, Gray
16.09.2021
ATM04-2P-RB120BK - 2-Way Receptacle, A key, 120 OHM Resistor, Black
16.09.2021
ATM04-2P-SR01XX - Receptacle, 2 Pin, ATM Series
08.09.2022
ATM04-2P-XXX - Receptacle, 2 Pin, ATM Series
26.06.2019
ATM04-3P-CAP - Dust cap for 3 position receptacle, grey
16.09.2021
ATM04-3P-KIT01 - Kit, ATM Series, 3 Socket Plug, Wedge and Contacts Kit
26.09.2019
ATM04-3P-SR01XX - 3-Way Receptacle, Male Connector with Strain Relief
08.03.2023
ATM04-3P-XXX - 3-Way Receptacle, Male Connector
26.06.2019
ATM04-4P-CAP - Dust cap for 4 position receptacle, grey
16.09.2021
ATM04-4P-KIT01 - Kit, ATM Series, 4 Socket Plug, Wedge and Contacts Kit
26.09.2019
ATM04-4P-SR01XX - 4-Way Receptacle, Male Connector with Strain Relief
08.03.2023
ATM04-4P-XXX - 4-Way Receptacle, Male Connector
26.06.2019
ATM04-6P-KIT01 - Kit, ATM Series, 6 Socket Plug, Wedge and Contacts Kit
26.09.2019
ATM04-6P-SR01XX - 6-Way Receptacle, Male Connector with Strain Relief - ATM...
08.03.2023
ATM04-6P-XXX - 6-Way Receptacle, Male Connector - ATM04-6P-XXX
23.02.2021
ATM04-8PA-KT01 - Kit, ATM Series, 8 Socket Plug, Wedge and Contacts Kit
26.09.2019
ATM06-08SA-KT01 - 8 Socket Plug, Wedge and Contacts Kit
26.06.2019
ATM06-08SX-CAP - Dust cap for 8 position plug, keyed A,B,C,D, grey, black, ...
16.09.2021
ATM06-08SX-SR1XX - 8-Way Plug, Female Connector with A Position Key with St...
26.06.2019
ATM06-08SX-XXX - 8-Way Plug, Female Connector with X Position Key
26.06.2019
ATM06-12SA-KT01 - 12-Way Socket Plug, Wedge and Contacts Kit
26.06.2019
ATM06-12SX-CAP - Dust cap for 12 position plug, keyed A,B,C,D, grey, green,...
16.09.2021
ATM06-12SX-SR1XX - 12-Way Plug, Female Connector, X Position Key with Strai...
26.06.2019
ATM06-12SX-XXX - 12-Way Plug, Female Connector, X Position Key
26.06.2019
ATM06-2S-CAP - Dust cap for 2 position plug, grey
16.09.2021
ATM06-2S-EC01XX - Plug, 2 Socket, End Cap, ATM Series
26.06.2019
ATM06-2S-KIT01 - 2 Socket Plug, Wedge and Contacts Kit
26.06.2019
ATM06-2S-R120XXX - 2-Way Plug, 120 OHM, 1/2W, Gray, Black, Blue, Brown, Gre...
16.09.2021
ATM06-2S-RB120BK - 2-Way Plug, B key, 120 OHM Resistor, Black
16.09.2021
ATM06-2S-SR01XX - Plug, 2 Socket,ATM Series Strain Relief, End Cap
08.09.2022
ATM06-2S-XXX - Plug, 2 Socket,ATM Series
26.06.2019
ATM06-3S-CAP - Dust cap for 3 position plug, grey
16.09.2021
ATM06-3S-KIT01 - 3 Socket Plug, Wedge and Contacts Kit
26.09.2019
ATM06-3S-SR01XX - ATM06-3S-SR01GY 3-Way Plug, Female with Strain Relief
08.03.2023
ATM06-3S-XXX - ATM06-3S 3-Way Plug, Female
26.06.2019
ATM06-4S - Plug, 4 Socket, ATM Series
03.05.2023
ATM06-4S Wedgelock - Wedgelock
02.02.2024
ATM06-4S-CAP - Dust cap for 4 position plug, grey
16.09.2021
ATM06-4S-KIT01 - 4 Socket Plug, Wedge and Contacts Kit
26.09.2019
ATM06-4S-SR01XX - ATM06-4S-SR01GY 4-Way Plug, Female with Strain Relief
08.09.2022
ATM06-6S-CAP - Dust cap for 6 position plug, grey
16.09.2021
ATM06-6S-KIT01 - Kit, ATM Series, 6 Position Plug, Contactcs, And Wedgelock
26.09.2019
ATM06-6S-SR01XX - Plug, 6 Socket,ATM Series
08.09.2022
ATM06-6S-XXX - ATM06-6S 6-Way Plug, Female
26.06.2019
ATM12P-BT-XX - Boot for 12 Position Receptacles, Grey, Black, Yellow
16.09.2021
ATM12PS-CKIT - 12-Way Pin and Socket Plug, Receptacle, Wedge and Contacts ...
26.06.2019
ATM12S-BT-XX - Boot for 12 Position Plugs, Grey, Black, Yellow
16.09.2021
ATM13-217-2005 - Locking Seal Plug, Size 20
16.09.2021
ATM2P-BT-XX - Boot, ATM, 2 Way, Receptacle
16.09.2021
ATM2PS-CKIT - 2-Way Pin and Socket Plug, Receptacle, Wedge and Contacts Ki...
26.06.2019
ATM2S-BT-XX - Boot, ATM, 2 Way, Plug
16.09.2021
ATM3P-BT-XX - Boot, ATM, 3 Way, Receptacle
16.09.2021
ATM3PS-CKIT - 3-Way Pin and Socket Plug, Receptacle, Wedge and Contacts Ki...
26.06.2019
ATM3S-BT-XX - Boot, ATM, 3-Way, Plug
03.05.2023
ATM4P-BT-XX - Boot, ATM, 4 Way, Receptacle
16.09.2021
ATM4PS-CKIT - 4-Way Pin and Socket Plug, Receptacle, Wedge and Contacts Ki...
26.06.2019
ATM4S-BT-XX - Boot, ATM, 4 Way,Plug
16.09.2021
ATM6P-BT-XX - Boot, ATM, 6 Way, Receptacle
16.09.2021
ATM6PS-CKIT - 6 Pin and Socket Plug, Receptacle, Wedge and Contacts Kit
26.06.2019
ATM6S-BT-XX - Boot, ATM, 6 Way,Plug
16.09.2021
ATM8P-BT-XX - Boot, ATM, 8 Way, Receptacle
16.09.2021
ATM8PS-CKIT - 8-Way Pin and Socket Plug, Receptacle, Wedge and Contacts Ki...
26.06.2019
ATM8S-BT-XX - Boot, ATM, 8 Way,Plug
16.09.2021
AWM-2PA - P-WEDGELOCK, 2 POS, A KEYED, ATM SERIES
16.09.2021
AWM-2PB - P-WEDGELOCK, 2 POS, B KEYED, ATM SERIES
16.09.2021
AWM-2SA - S-WEDGELOCK, 2 POS, A KEYED, ATM SERIES
16.09.2021
AWM-2SB - S-WEDGELOCK, 2 POS, B KEYED, ATM SERIES
16.09.2021
AWM-XP - P-Wedgelock, X Position, ATM Series
18.09.2019
AWM-XS - S-Wedgelock, X position, atm series
18.09.2019
powered by
3D CAD, CAE 및 BIM 모델을 위한 시각적 검색 엔진