ASBL 3 1-G - Metal Speed Controller Low Profile Type/G Thread
SMC
bp3_flow_control_equipment
asb
Powered by
CAD模型選擇
{smc/bp3_flow_control_equipment/asb/asbl_3_1_g.prj},{NB=ASBL2301-G02-08},{D=8},{H1=8.000},{H2=12.000},{D1=15.100},{L1=28.400},{L11=28.350},{L2=36.900},{L3=17.000},{L4=27.700},{L44=27.650},{L5=9.000},{L6=22.100},{L7=28.600},{L8=10.300},{AMAX=53.000},{AMIN=48.600},{M=16.100},{TL=4.500},{TD=13.157},{YW1=12.000},{YL1=2.100},{YW2=11.500},{YL2=1.100},{YW3=12.000},{YW4=17.000},{YL4=1.800},{YW5=15.900},{YL5=0.360},{YW6=11.400},{YW61=11.500},{YW62=14.100},{YW63=1.300},{YL6=1.000},{BL=27.500},{BW=17.000},{BH=17.000},{XW1=10.000},{XL1=4.900},{XW2=3.000},{XL2=0.400},{XW3=4.000},{XL3=148.000},{XL4=2.500},{XW5=7.000},{XL5=0.400},{XL6=7.300},{XL7=5.500},{XL8=2.000},{ZW1=13.400},{ZL1=2.000},{ZW2=11.000},{ZL2=2.650},{ZW3=11.800},{CONTROL=0},{OPTION=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
GUI
ⁿ/ₐ
MODEL
Model
ⁿ/ₐ
D
[mm]
T
ⁿ/ₐ
H1
[mm]
H2
[mm]
D1
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
L7
[mm]
L8
[mm]
AMAX
[mm]
AMIN
[mm]
M
[mm]
ASBL2301-G01-06
ASBL23*1-G01-06
ASBL2301-G01-06
6
G1/8
6.000
9.000
13.100
22.500
29.000
13.000
20.800
7.000
17.800
23.300
8.000
43.500
39.700
13.600
ASBL2301-G01-08
ASBL23*1-G01-08
ASBL2301-G01-08
8
G1/8
6.000
9.000
15.100
25.400
31.900
13.000
20.800
7.000
17.800
23.300
8.000
43.500
39.700
16.100
ASBL2301-G02-06
ASBL23*1-G02-06
ASBL2301-G02-06
6
G1/4
8.000
12.000
13.100
24.700
33.200
17.000
27.700
9.000
22.100
28.600
10.300
53.000
48.600
13.600
ASBL2301-G02-08
ASBL23*1-G02-08
ASBL2301-G02-08
8
G1/4
8.000
12.000
15.100
28.400
36.900
17.000
27.700
9.000
22.100
28.600
10.300
53.000
48.600
16.100
ASBL2301-G02-10
ASBL23*1-G02-10
ASBL2301-G02-10
10
G1/4
8.000
12.000
18.000
30.800
39.300
17.000
27.700
9.000
22.100
28.600
10.300
53.000
48.600
17.000
ASBL3301-G03-08
ASBL33*1-G03-08
ASBL3301-G03-08
8
G3/8
10.000
14.000
15.100
30.000
41.000
22.000
34.400
11.000
27.800
35.300
13.300
64.000
59.400
16.100
ASBL3301-G03-10
ASBL33*1-G03-10
ASBL3301-G03-10
10
G3/8
10.000
14.000
18.000
32.100
43.100
22.000
34.400
11.000
27.800
35.300
13.300
64.000
59.400
17.000
ASBL4301-G04-10
ASBL43*1-G04-10
ASBL4301-G04-10
10
G1/2
10.000
17.000
18.000
34.400
47.900
27.000
40.400
13.500
33.500
42.500
16.600
75.300
70.200
17.000
ASBL4301-G04-12
ASBL43*1-G04-12
ASBL4301-G04-12
12
G1/2
10.000
17.000
21.000
36.300
49.800
27.000
40.400
13.500
33.500
42.500
16.600
75.300
70.200
18.600
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D