AS-2Q (Inch) - Air Saving Speed Contoller With Rapid Supply And Exhaust Function/Thread Type: R,NPT
SMC
bp3_flow_control_equipment
AS-R/Q Air Saving Speed Contoller
Powered by
CAD模型選擇
{smc/bp3_flow_control_equipment/as-r_as-q/as_2q_inch.prj},{NB=AS32Q-N03-09},{MODEL=AS32Q-N03-09},{D=5/16},{DD=7.9375},{T=3/8},{H=19.0},{D1=13.2},{D3=18.3(18.7)},{L1=23.6},{L2=33.9},{L3=28.7},{L4MAX=66.1},{L4MIN=64.5},{AMAX=60.9},{AMIN=59.3},{L4=66.1},{A=60.9},{M=14.2},{CNSMASSEXACT=42},{TA=16.662},{A1=0.800},{G1=90.000},{DD1=19.800},{DD2=15.850},{B1=7.500},{B2=7.250},{H1=18.500},{H2=1.700},{H3=3.200},{H4=4.500},{H5=15.200},{H6=3.000},{H7=9.100},{R1=9.350},{R2=7.400},{R3=8.700},{R4=9.500},{R5=9.500},{X1=39.700},{Y1=10.500},{Y2=8.300},{D4=13.000},{D5=10.750},{D7=10.500},{N=9.800},{X2=1.000},{NO=11.000},{C1=31.600},{C2=5.000},{C3=7.800},{C4=9.100},{C5=9.224},{C6=9.700}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
GUI
ⁿ/ₐ
MODEL
Model
ⁿ/ₐ
D
Applicable tubing O.D.
ⁿ/ₐ
T
ⁿ/ₐ
H
[mm]
D1
[mm]
D3
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4MAX
[mm]
L4MIN
[mm]
AMAX
[mm]
AMIN
[mm]
M
[mm]
CNSMASSEXACT
Mass
[g]
AS22Q-N02-07
AS22Q-N02-07
AS22Q-N02-07
1/4
1/4
17.5
11.2
15.6(15.9)
24.1
33.5
22.6
55.8
54.2
50.3
48.7
13.3
26
AS22Q-N02-09
AS22Q-N02-09
AS22Q-N02-09
5/16
1/4
17.5
13.2
15.6(15.9)
24.8
34.2
22.6
55.8
54.2
50.3
48.7
14.2
26
AS32Q-N02-09
AS32Q-N02-09
AS32Q-N02-09
5/16
1/4
19.0
13.2
18.3(18.7)
23.6
33.9
36.4
73.8
72.2
68.3
66.7
14.2
50
AS32Q-N02-11
AS32Q-N02-11
AS32Q-N02-11
3/8
1/4
19.0
15.9
18.3(18.7)
28.0
38.3
35.7
73.8
72.2
68.3
66.7
15.6
52
AS32Q-N03-09
AS32Q-N03-09
AS32Q-N03-09
5/16
3/8
19.0
13.2
18.3(18.7)
23.6
33.9
28.7
66.1
64.5
60.9
59.3
14.2
42
AS32Q-N03-11
AS32Q-N03-11
AS32Q-N03-11
3/8
3/8
19.0
15.9
18.3(18.7)
28.0
38.3
28.0
66.1
64.5
60.9
59.3
15.6
43
AS42Q-N03-11
AS42Q-N03-11
AS42Q-N03-11
3/8
3/8
23.8
15.9
23.5(23.9)
28.2
41.0
46.0
89.4
87.8
84.2
82.6
15.6
97
AS42Q-N03-13
AS42Q-N03-13
AS42Q-N03-13
1/2
3/8
23.8
19.3
23.5(23.9)
32.3
45.1
44.9
89.4
87.8
84.2
82.6
17.0
99
AS42Q-N04-11
AS42Q-N04-11
AS42Q-N04-11
3/8
1/2
23.8
15.9
23.5(23.9)
28.2
41.0
36.2
79.6
78.0
72.5
70.9
15.6
75
AS42Q-N04-13
AS42Q-N04-13
AS42Q-N04-13
1/2
1/2
23.8
19.3
23.5(23.9)
32.3
45.1
35.1
79.6
78.0
72.5
70.9
17.0
76
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D