AS 1FSM/FSC INCH - Speed Controller with Indicator(Inch)/Elbow Type/Universal Type
SMC
bp3_flow_control_equipment
as-fm_fc
Powered by
CAD模型選擇
{smc/bp3_flow_control_equipment/as-fm_fc/as_1fsm_fsc_inch_asmtab.prj},{NB=AS2201FSM-01-03},{GUI=AS22*1FS*-*01-03*},{CONTROL=0},{RANGE=FSM},{DIRECTION=},{THREAD=},{SEAL=},{HEXAGON=},{OMSC=},{TYPE=AS22},{D=5/32},{T=1/8},{MODEL1=03},{D1=8.2},{L1=19.1},{L2=26.2},{L3=19.1},{L4=43.9},{M=13.3},{W1=20.0},{W2=21.5},{X=6.5},{Y=15.0},{CNSMASSEXACT=13},{PPATH=as_1fsm_fsc_inch/assembly/as_1fsm_fsc_inch_asmsbl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
GUI
ⁿ/ₐ
D
Applicable tubing O.D.
ⁿ/ₐ
T
ⁿ/ₐ
H
[mm]
D1
[mm]
D2
[mm]
D3
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
ⁿ/ₐ
A
[mm]
M
[mm]
W1
[mm]
W2
[mm]
X
[mm]
Y
[mm]
CNSMASSEXACT
Mass
[g]
AS1201FSM-M5E-01
AS12*1FS*-M5*-01
1/8
M5x0.8
8.0
7.2
0.0
9.4
17.2
21.7
16.9
39.0
0.0
35.00
13.3
13.6
15.1
5.5
9.6
7
AS1201FSM-U10/32E-01
AS12*1FS*-U10/32*-01
1/8
10/32UNF
8.0
7.2
0.0
9.4
17.2
21.7
16.9
39.0
0.0
35.00
13.3
13.6
15.1
5.5
9.6
7
AS1201FSM-M5E-03
AS12*1FS*-M5*-03
5/32
M5x0.8
8.0
8.2
0.0
9.4
17.2
21.7
16.9
39.0
0.0
35.00
13.3
13.6
15.1
5.5
9.6
7
AS1201FSM-U10/32E-03
AS12*1FS*-U10/32*-03
5/32
10/32UNF
8.0
8.2
0.0
9.4
17.2
21.7
16.9
39.0
0.0
35.00
13.3
13.6
15.1
5.5
9.6
7
AS1201FSM-M5E-07
AS12*1FS*-M5*-07
1/4
M5x0.8
8.0
11.2
0.0
9.4
18.6
23.1
16.5
39.0
0.0
35.00
13.3
13.6
15.1
5.5
9.6
8
AS1201FSM-U10/32E-07
AS12*1FS*-U10/32*-07
1/4
10/32UNF
8.0
11.2
0.0
9.4
18.6
23.1
16.5
39.0
0.0
35.00
13.3
13.6
15.1
5.5
9.6
8
AS1301FSM1-M5E-01
AS13*1FS*-M5*-01
1/8
M5x0.8
8.0
7.2
9.4
9.0
11.6
19.8
17.5
33.8
39.0
35.00
13.3
13.6
0.0
0.0
9.6
7
AS1301FSM1-U10/32E-01
AS13*1FS*-U10/32*-01
1/8
10/32UNF
8.0
7.2
9.4
9.0
11.6
19.8
17.5
33.8
39.0
35.00
13.3
13.6
0.0
0.0
9.6
7
AS1301FSM1-M5E-03
AS13*1FS*-M5*-03
5/32
M5x0.8
8.0
8.2
9.4
9.0
11.5
19.8
17.5
33.8
39.0
35.00
13.3
13.6
0.0
0.0
9.6
7
AS1301FSM1-U10/32E-03
AS13*1FS*-U10/32*-03
5/32
10/32UNF
8.0
8.2
9.4
9.0
11.5
19.8
17.5
33.8
39.0
35.00
13.3
13.6
0.0
0.0
9.6
7
AS1301FSM1-M5E-07
AS13*1FS*-M5*-07
1/4
M5x0.8
8.0
11.2
9.4
9.0
11.5
20.9
20.4
36.6
39.0
35.00
13.3
13.6
0.0
0.0
9.6
8
AS1301FSM1-U10/32E-07
AS13*1FS*-U10/32*-07
1/4
10/32UNF
8.0
11.2
9.4
9.0
11.5
20.9
20.4
36.6
39.0
35.00
13.3
13.6
0.0
0.0
9.6
8
AS2201FSM-01-01
AS22*1FS*-*01-01*
1/8
1/8
13.0
7.2
0.0
12.0
19.1
26.2
19.1
43.9
0.0
40.80
13.3
20.0
21.5
6.5
15.0
13
AS2201FSM-01-03
AS22*1FS*-*01-03*
5/32
1/8
13.0
8.2
0.0
12.0
19.1
26.2
19.1
43.9
0.0
40.80
13.3
20.0
21.5
6.5
15.0
13
AS2201FSM-01-07
AS22*1FS*-*01-07*
1/4
1/8
13.0
11.2
0.0
12.0
20.8
27.9
19.1
43.9
0.0
40.80
13.3
20.0
21.5
6.5
15.0
13
AS2201FSM-01-09
AS22*1FS*-*01-09*
5/16
1/8
13.0
13.2
0.0
12.0
22.4
29.5
19.1
43.9
0.0
40.80
14.2
20.0
21.5
6.5
15.0
14
AS2201FSM-02-01
AS22*1FS*-*02-01*
1/8
1/4
17.0
7.2
0.0
13.0
20.9
30.3
22.6
49.7
0.0
44.20
13.3
21.5
24.0
7.8
16.2
24
AS2201FSM-02-03
AS22*1FS*-*02-03*
5/32
1/4
17.0
8.2
0.0
13.0
20.9
30.3
22.6
49.7
0.0
44.20
13.3
21.5
24.0
7.8
16.2
24
AS2201FSM-02-07
AS22*1FS*-*02-07*
1/4
1/4
17.0
11.2
0.0
13.0
23.4
32.8
22.6
49.7
0.0
44.20
13.3
21.5
24.0
7.8
16.2
24
AS2201FSM-02-09
AS22*1FS*-*02-09*
5/16
1/4
17.0
13.2
0.0
13.0
23.9
33.3
22.6
49.7
0.0
44.20
14.2
21.5
24.0
7.8
16.2
25
AS2201FSM-02-11
AS22*1FS*-*02-11*
3/8
1/4
17.0
15.5
0.0
13.0
26.4
35.8
22.6
49.7
0.0
44.20
15.6
21.5
24.0
7.8
16.2
26
AS2301FSM1-01-01
AS23*1FS*-*01-01*
1/8
1/8
13.0
7.2
9.6
12.0
13.3
24.0
17.5
36.0
43.9
40.80
13.3
20.0
0.0
0.0
15.0
14
AS2301FSM1-01-03
AS23*1FS*-*01-03*
5/32
1/8
13.0
8.2
9.6
12.0
13.9
25.1
17.5
36.0
43.9
40.80
13.3
20.0
0.0
0.0
15.0
14
AS2301FSM1-01-07
AS23*1FS*-*01-07*
1/4
1/8
13.0
11.2
10.2
12.0
16.4
29.1
20.2
38.8
43.9
40.80
13.3
20.0
0.0
0.0
15.0
15
AS2301FSM1-01-09
AS23*1FS*-*01-09*
5/16
1/8
13.0
13.2
10.2
12.0
16.4
30.1
21.5
40.0
43.9
40.80
14.2
20.0
0.0
0.0
15.0
16
F
P
1
2
N
E
Rows Per Page
25
50
75
100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D