AR/P 3 - ISO Standard, high force
Nitrogen Springs
Nitrogen gas Cylinders
AR/P-AR/PF
Powered by
CAD模型選擇
{nitrogen_springs/cilindri_ad_azoto/arp_arpf/h_300_tab.prj},{NB=AR/P3-38.5-C(0--)},{CODE=AR/P3-38.5-C},{CU=38.0},{L=126.0},{LMIN=88.0},{RC=2},{D=32.0},{RD=16},{P=0},{PMIN=20},{CX=0},{FIS=-},{F0=0},{F1I=0},{F1P=0},{V=29.0},{S=2.01},{MAXSPEED=1.8},{W=0.31},{OP=1},{FX='-','-','rv_nofix2.jpg','FS2A32','06179','rv_fs2a2.jpg','FC32A','05590/C','rv_fc2.jpg','FCQC32','06837/C','rv_fcqc2.jpg','FSA32','06476/C','rv_fsa2.jpg','FSD32','06755/C','rv_fsd2.jpg'},{SIZE=32.0},{FS2A=FS2A 32},{FCA=FC 32A},{FSA=FSA 32},{FCQ=FCQ 32A},{FCA38=FCA 38},{GM=GM 38},{FSD=FSD 32},{FT=-},{FTP=-},{FS2B=FS2B 32},{ED=1},{PRA=1},{CODEBMW=-},{CODEMB=-},{CODEVW=-},{S2=2.01062},{V2=0.02901},{P2=150},{OSM=1.000},{SPM=55},{PPATH=h_hf_rev-c/h_hf_rev-c_tpl.prj},{TMIN=0},{TMAX=80}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
-
ⁿ/ₐ
CU
Stroke
[mm]
L
Total length
[mm]
LMIN
Minimum length
[mm]
RC
Reserves stroke
[mm]
D
Diameter
[mm]
RD
Rod Diameter
[mm]
P
Nominal charging pressure
[bar]
PMIN
Pressure min.
[bar]
F0
Nominal initial force
[daN]
F1I
Isothermal end force
[daN]
F1P
Polytrophic end force
[daN]
V
Volume
[cm^3]
S
Surface
[cm^2]
MAXSPEED
Maximum speed
[m/s]
W
Weight
[kg]
TMIN
Temperature min
[°C]
TMAX
Temperature max
[°C]
AR/P3-10.5
AR/P3-10.5
10.0
70.0
60.0
2
32.0
16
150
20
300
372
418
12.4
2.01
1.8
0.22
0
80
AR/P3-13.5
AR/P3-13.5
13.0
75.7
62.7
2
32.0
16
150
20
300
386
437
14.0
2.01
1.8
0.23
0
80
AR/P3-16.5
AR/P3-16.5
16.0
82.0
66.0
2
32.0
16
150
20
300
394
451
16.0
2.01
1.8
0.24
0
80
AR/P3-25.5
AR/P3-25.5
25.0
100.0
75.0
2
32.0
16
150
20
300
416
483
21.3
2.01
1.8
0.26
0
80
AR/P3-38.5
AR/P3-38.5
38.0
126.0
88.0
2
32.0
16
150
20
300
434
512
29.0
2.01
1.8
0.31
0
80
AR/P3-50.5
AR/P3-50.5
50.0
150.0
100.0
2
32.0
16
150
20
300
445
528
36.1
2.01
1.8
0.35
0
80
AR/P3-63.5
AR/P3-63.5
63.0
176.5
113.5
2
32.0
16
150
20
300
451
539
44.1
2.01
1.8
0.39
0
80
AR/P3-80.5
AR/P3-80.5
80.0
210.0
130.0
2
32.0
16
150
20
300
460
552
53.9
2.01
1.8
0.44
0
80
AR/P3-100.5
AR/P3-100.5
100.0
250.0
150.0
2
32.0
16
150
20
300
465
562
65.8
2.01
1.8
0.51
0
80
AR/P3-125.5
AR/P3-125.5
125.0
300.0
175.0
2
32.0
16
150
20
300
476
579
78.9
2.01
1.8
0.59
0
80
AR/P3-10.5-C
AR/P3-10.5-C
10.0
70.0
60.0
2
32.0
16
0
20
0
0
0
12.4
2.01
1.8
0.22
0
80
AR/P3-13.5-C
AR/P3-13.5-C
13.0
75.7
62.7
2
32.0
16
0
20
0
0
0
14.0
2.01
1.8
0.23
0
80
AR/P3-16.5-C
AR/P3-16.5-C
16.0
82.0
66.0
2
32.0
16
0
20
0
0
0
16.0
2.01
1.8
0.24
0
80
AR/P3-25.5-C
AR/P3-25.5-C
25.0
100.0
75.0
2
32.0
16
0
20
0
0
0
21.3
2.01
1.8
0.26
0
80
AR/P3-38.5-C
AR/P3-38.5-C
38.0
126.0
88.0
2
32.0
16
0
20
0
0
0
29.0
2.01
1.8
0.31
0
80
AR/P3-50.5-C
AR/P3-50.5-C
50.0
150.0
100.0
2
32.0
16
0
20
0
0
0
36.1
2.01
1.8
0.35
0
80
AR/P3-63.5-C
AR/P3-63.5-C
63.0
176.5
113.5
2
32.0
16
0
20
0
0
0
44.1
2.01
1.8
0.39
0
80
AR/P3-80.5-C
AR/P3-80.5-C
80.0
210.0
130.0
2
32.0
16
0
20
0
0
0
53.9
2.01
1.8
0.44
0
80
AR/P3-100.5-C
AR/P3-100.5-C
100.0
250.0
150.0
2
32.0
16
0
20
0
0
0
65.8
2.01
1.8
0.51
0
80
AR/P3-125.5-C
AR/P3-125.5-C
125.0
300.0
175.0
2
32.0
16
0
20
0
0
0
78.9
2.01
1.8
0.59
0
80
AR/P3-10.5-E
AR/P3-10.5-E
10.0
70.0
60.0
2
32.0
16
0
20
0
0
0
12.4
2.01
1.8
0.22
0
80
AR/P3-13.5-E
AR/P3-13.5-E
13.0
75.7
62.7
2
32.0
16
0
20
0
0
0
14.0
2.01
1.8
0.23
0
80
AR/P3-16.5-E
AR/P3-16.5-E
16.0
82.0
66.0
2
32.0
16
0
20
0
0
0
16.0
2.01
1.8
0.24
0
80
AR/P3-25.5-E
AR/P3-25.5-E
25.0
100.0
75.0
2
32.0
16
0
20
0
0
0
21.3
2.01
1.8
0.26
0
80
AR/P3-38.5-E
AR/P3-38.5-E
38.0
126.0
88.0
2
32.0
16
0
20
0
0
0
29.0
2.01
1.8
0.31
0
80
F
P
1
2
N
E
Rows Per Page
25
50
75
100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D