피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD 모델
로그인
등록
비밀번호를 분실하셨습니까?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
광고
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
Deutsch
English
English
품질보증 정보
카탈로그: RK Rose+Krieger
생성됨: 01.12.2020
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Assistant / configurator for product selection included
Pictures for product configuration included
Kinematic / geometrical constraints defined
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Automatic dimensions
Following languages are included:
german, english
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 8.0
spare parts informations
ecological informations
recycling informations
RK Rose+Krieger
Connecting plate - face-to-face - connection technology
RK Rose+Krieger
PROFILE TECHNOLOGY BLOCAN ®
Aluminium Structural Profiles
Connection types
End and parallet connection
Powered by
CAD모델 선택
{rose_krieger/blocan_profilsysteme/konstruktionsprofile/verbindungstechniken/profile_stirnseitig_parallel_verbinden/anschl_verbind_stirn.prj},{NB=4655451#Anschlussplatte_F-40x160},{CODE=4655451},{A=40},{B=160},{E=15},{SKDA=10.0},{SLA=40},{SKLA=4.0},{SDA=6},{INSWA=4.0},{INTA=3.0},{SKDI=10},{SLI=30},{SKLI=4},{SDI=6},{INSWI=4},{INTI=3.0},{SL3=0},{MHA=5.2},{MSWA=10},{MHI=0.0},{MSWI=0},{SISDA=10},{SISHA=0.7},{SISDI=10.000},{SISHI=0.7},{SAAL1=148},{SAAL2=120},{SAAL3=40},{SAAH1=28.0},{SAAH2=0},{SAIL1=120.0},{SAIL2=40.0},{SAIL3=0},{SAIH1=0.0},{SAIH2=0},{RADAUS=0},{FASB=3},{FASW=45},{CNSMASSEXACT=0.650},{ARTIKEL=Anschlussplatte},{ARTIKELHELP=Anschlussplatte_F-40x160},{TYPE=F-40x160},{VERBART=stirnseitige Verbindung},{SA=8*M6x40},{HINWEISVPE=Bitte beachten Sie die Bestellmengen für diesen Artikel (siehe Katalog)},{SI=8*M6x30},{S3=-}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
BOM
ARTIKEL
Article description
ⁿ/ₐ
ARTIKELHELP
Hilfsvariable für ARTIKEL für NB ohne Leerzeichen
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
BEST
ⁿ/ₐ
A
Width
[mm]
B
Height
[mm]
E
depth
[mm]
HINWEISVPE
Advise: Scale of pack quantities
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
CNSSTDDTIME
standard delivery time after receipt of order
ⁿ/ₐ
WARTUNGSINTVALL
Maintenance interval for the item
ⁿ/ₐ
WEEE
Registration No. WEEE
ⁿ/ₐ
ECLASS80
eClass V 8.0
ⁿ/ₐ
WARENNUMMER
Customs tariff number
ⁿ/ₐ
4005452 Anschlussplatte 3...
Connecting plate
Anschlussplatte_30x30
30x30
4005452
30
30
15
Purchase only in pack qua...
0.112
1 Week after receipt of o...
No need
DE71223010
23-36-02-90
84879090
4015452 Anschlussplatte 4...
Connecting plate
Anschlussplatte_40x40_F-4...
40x40, F-40-L
4015452
40
40
15
Purchase only in pack qua...
0.210
1 Week after receipt of o...
No need
DE71223010
23-36-02-90
84879090
4305451 Anschlussplatte F...
Connecting plate
Anschlussplatte_F-30x60
F-30x60
4305451
30
60
15
Purchase only in pack qua...
0.210
1 Week after receipt of o...
No need
DE71223010
23-36-02-90
84879090
4315451 Anschlussplatte F...
Connecting plate
Anschlussplatte_F-30x80
F-30x80
4315451
30
80
15
Purchase only in pack qua...
0.255
1 Week after receipt of o...
No need
DE71223010
23-36-02-90
84879090
4295451 Anschlussplatte F...
Connecting plate
Anschlussplatte_F-30x100
F-30x100
4295451
30
100
15
Purchase only in pack qua...
0.336
1 Week after receipt of o...
No need
DE71223010
23-36-02-90
84879090
4325451 Anschlussplatte F...
Connecting plate
Anschlussplatte_F-30x120
F-30x120
4325451
30
120
15
Purchase only in pack qua...
0.380
1 Week after receipt of o...
No need
DE71223010
23-36-02-90
84879090
4335451 Anschlussplatte F...
Connecting plate
Anschlussplatte_F-30x160
F-30x160
4335451
30
160
15
Purchase only in pack qua...
0.460
1 Week after receipt of o...
No need
DE71223010
23-36-02-90
84879090
4035452 Anschlussplatte F...
Connecting plate
Anschlussplatte_F-40x80_F...
F-40x80, F-40x80-L
4035452
40
80
15
Purchase only in pack qua...
0.314
1 Week after receipt of o...
No need
DE71223010
23-36-02-90
84879090
4645451 Anschlussplatte F...
Connecting plate
Anschlussplatte_F-40x120
F-40x120
4645451
40
120
15
Purchase only in pack qua...
0.465
1 Week after receipt of o...
No need
DE71223010
23-36-02-90
84879090
4655451 Anschlussplatte F...
Connecting plate
Anschlussplatte_F-40x160
F-40x160
4655451
40
160
15
Purchase only in pack qua...
0.650
1 Week after receipt of o...
No need
DE71223010
23-36-02-90
84879090
4085452 Anschlussplatte F...
Connecting plate
Anschlussplatte_F-50_F-50...
F-50, F-50-L
4085452
50
50
15
Purchase only in pack qua...
0.000
1 Week after receipt of o...
No need
DE71223010
23-36-02-90
84879090
4665451 Anschlussplatte F...
Connecting plate
Anschlussplatte_F-50x100
F-50x100
4665451
50
100
15
Purchase only in pack qua...
0.476
1 Week after receipt of o...
No need
DE71223010
23-36-02-90
84879090
4675451 Anschlussplatte F...
Connecting plate
Anschlussplatte_F-50x200
F-50x200
4675451
50
200
15
Purchase only in pack qua...
0.914
1 Week after receipt of o...
No need
DE71223010
23-36-02-90
84879090
4025452 Anschlussplatte F...
Connecting plate
Anschlussplatte_F-60_F-60...
F-60, F-60-L, F-60/1
4025452
60
60
15
Purchase only in pack qua...
0.632
1 Week after receipt of o...
No need
DE71223010
23-36-02-90
84879090
4065451 Anschlussplatte F...
Connecting plate
Anschlussplatte_F-60x120
F-60x120
4065451
60
120
15
Purchase only in pack qua...
0.476
1 Week after receipt of o...
No need
DE71223010
23-36-02-90
84879090
4045452 Anschlussplatte 8...
Connecting plate
Anschlussplatte_80x80_F-8...
80x80, F-80-L
4045452
80
80
15
Purchase only in pack qua...
0.700
1 Week after receipt of o...
No need
DE71223010
23-36-02-90
84879090
4685451 Anschlussplatte F...
Connecting plate
Anschlussplatte_F-80x120
F-80x120
4685451
80
120
15
Purchase only in pack qua...
0.205
1 Week after receipt of o...
No need
DE71223010
23-36-02-90
84879090
4075451 Anschlussplatte F...
Connecting plate
Anschlussplatte_F-80x160_...
F-80x160, F-80x160-L
4075451
80
160
15
Purchase only in pack qua...
1.032
1 Week after receipt of o...
No need
DE71223010
23-36-02-90
84879090
4695451 Anschlussplatte F...
Connecting plate
Anschlussplatte_F-100x100
F-100x100
4695451
100
100
15
Purchase only in pack qua...
0.974
1 Week after receipt of o...
No need
DE71223010
23-36-02-90
84879090
4165451 Anschlussplatte F...
Connecting plate
Anschlussplatte_F-120x120
F-120x120
4165451
120
120
15
Purchase only in pack qua...
1.359
1 Week after receipt of o...
No need
DE71223010
23-36-02-90
84879090
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
2D