카탈로그: RK Rose+Krieger
생성됨: 01.12.2020
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Assistant / configurator for product selection included
Pictures for product configuration included
Kinematic / geometrical constraints defined
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Automatic dimensions
Following languages are included:
german, english
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 8.0
spare parts informations
ecological informations
recycling informations
RK Rose+Krieger
Angle bracket - bars - Connection technology
RK Rose+Krieger
PROFILE TECHNOLOGY BLOCAN ®
Aluminium Structural Profiles
Connection types
Right-angle connection
Powered by
CAD모델 선택
{rose_krieger/blocan_profilsysteme/konstruktionsprofile/verbindungstechniken/profile_rechtwinklig_verbinden/prof_winkel_stange.prj},{NB=40101033000#_AngleBracketProfil_3000},{BESTHELP=4010103},{RF=1.000},{A=65.000},{J=31.150},{D2=4.650},{GR=1.000},{GEWICHTF=2.541},{ARTIKEL=Profilwinkel},{VERSION=Größe 1},{LP=Stange a 3000 mm},{EL=ohne Eloxal},{HINWEISVPE=Bitte beachten Sie die Bestellmengen für diesen Artikel (siehe Katalog)},{CNSSTDDTIME=1 Woche},{WARTUNGSINTVALL=Keine Notwendigkeit},{WEEE=DE71223010},{ECLASS80=23-36-02-90},{WARENNUMMER=76042990},{ROHSWWW=..\\..\\..\\..\\..\\pool_normalien\\icons-symbole\\icon_rohs8bit250x250.png},{REACHWWW=..\\..\\..\\..\\..\\pool_normalien\\icons-symbole\\icon_reach8bit250x250.png},{L=3000}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
LINA
BOM
ARTIKEL
Article description
ⁿ/ₐ
BEST
Order-no.
ⁿ/ₐ
LP
Profile lenghts
[mm]
EL
Anod. coating
ⁿ/ₐ
HINWEISVPE
Advise: Scale of pack quantities
ⁿ/ₐ
CNSMASSEXACT
calculated Weight
[kg]
CNSSTDDTIME
Standard delivery time after receipt of order
ⁿ/ₐ
WARTUNGSINTVALL
Maintenance interval for the item
ⁿ/ₐ
WEEE
Registration number WEEE
ⁿ/ₐ
ECLASS80
eClass V 8.0
ⁿ/ₐ
WARENNUMMER
Customs tariff number
ⁿ/ₐ
401010210# Profilwinkel (...
Angle bracket for profile...
401010210
cut … 3000 mm
without anod. coating
Purchase only in pack qua...
0.025
1 Week after receipt of o...
No Need
DE71223010
23-36-02-90
76042990
40101033000# Profilwinkel...
Angle bracket for profile...
40101033000
bar … 3000 mm
without anod. coating
Purchase only in pack qua...
7.623
1 Week after receipt of o...
No Need
DE71223010
23-36-02-90
76042990
403010210# Profilwinkel (...
Angle bracket for profile...
403010210
cut … 3000 mm
without anod. coating
Purchase only in pack qua...
0.051
1 Week after receipt of o...
No Need
DE71223010
23-36-02-90
76042990
40301033000# Profilwinkel...
Angle bracket for profile...
40301033000
bar … 3000 mm
without anod. coating
Purchase only in pack qua...
15.249
1 Week after receipt of o...
No Need
DE71223010
23-36-02-90
76042990
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
2D