Anchor plates for cable ties - Anchor plates for cable ties
SFS Group Schweiz AG
12 Buntmetall/Kunststoff
verbindungselemente_k
Ankerplatten für Kabelbinder
Plastic material
Powered by
CAD模型選擇
{sfs_unimarket/buntmetall_kunststoff/verbindungselemente_k/ankerplatten/kunststoff/ankerplattten.prj},{NB=TM2S6-C},{ARTNR=TM2S6-C},{WERKSTOFF=Nylon 6.6},{K=M/I/S},{S=7.1},{SCH=M3},{VERPACKUNG=100},{A=16.0},{B=10.795},{C=6.985},{D=5.460},{E=1.525},{F=3.937},{G=2.300},{H=7.2644},{I=3.8354},{VER=2},{EOL=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
ARTNR
Part no.
ⁿ/ₐ
WERKSTOFF
Material
ⁿ/ₐ
K
For cable ties
ⁿ/ₐ
S
Countersink diameter
ⁿ/ₐ
SCH
Screw diameter
ⁿ/ₐ
VERPACKUNG
Packing
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
H
[mm]
I
[mm]
TM1S4-C
TM1S4-C
Nylon 6.6
M
5.7
M2.5
100
13.0
8.000
5.800
3.300
1.700
3.200
1.900
5.7404
3.0734
TM1S6-C
TM1S6-C
Nylon 6.6
M
5.7
M3
100
13.0
8.000
5.800
3.300
1.700
3.200
2.000
7.0358
3.7084
TM2S6-C
TM2S6-C
Nylon 6.6
M/I/S
7.1
M3
100
16.0
10.795
6.985
5.460
1.525
3.937
2.300
7.2644
3.8354
TM2S8-C
TM2S8-C
Nylon 6.6
M/I/S
8.4
M4
100
16.0
10.795
6.985
5.460
1.525
3.937
2.700
8.4328
4.4704
TM3S8-C
TM3S8-C
Nylon 6.6
M/I/S/L/H
8.1
M4
100
21.9
15.500
9.400
8.100
2.200
5.300
2.700
8.2550
4.5720
TM3S10-C
TM3S10-C
Nylon 6.6
M/I/S/L/H
9.7
M5
100
21.9
15.500
9.400
8.100
2.200
5.300
2.900
9.7790
5.0800
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D