AN10 30-C - Silencer/Miniature Resin Type/One-touch Fitting Type
SMC
bp1_solenoid_valve
4+5 port solenoid valve
Series SV
SV4000 5 Port Solenoid Valve
Accessories
Powered by
CAD模型選擇
{smc/bp1_solenoid_valve/4-5_port/sv/sv4000/accessories/an_10_30_c.prj},{NB=AN15-C08},{MODEL=AN15-C08},{A=45.0},{B=13.0},{C=20.0},{D=dia 8},{D1=8.00},{R1=1},{R2=13.0},{LH1=10.0},{LH2=12.91},{LH3=0.0},{LH4=18.5},{DV1=8.00},{EA=20.0},{CNSMASSEXACT=1.4}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
MODEL
Model
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
ⁿ/ₐ
EA
Effective area
[mm^2]
CNSMASSEXACT
Mass
[g]
AN10-C06
AN10-C06
36.5
11.0
14.5
dia 6
7.0
1.0
AN10-C07
AN10-C07
36.5
11.0
14.5
dia 1/4
7.0
1.0
AN15-C08
AN15-C08
45.0
13.0
20.0
dia 8
20.0
1.4
AN20-C10
AN20-C10
57.5
16.5
30.5
dia 10
30.0
3.5
AN20-C11
AN20-C11
57.5
16.5
30.5
dia 3/8
25.0
3.5
AN30-C12
AN30-C12
71.5
20.0
43.5
dia 12
41.0
5.0
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D