目錄: RK Rose+Krieger
Created: 01.12.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Assistant / configurator for product selection included
Pictures for product configuration included
Kinematic / geometrical constraints defined
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Automatic dimensions
Following languages are included:
german, english
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 8.0
spare parts informations
ecological informations
recycling informations
RK Rose+Krieger
Aluminium Profil - S-R 40 - Hidden bracket Profile
RK Rose+Krieger
PROFILE TECHNOLOGY BLOCAN ®
Aluminium Hidden bracket Profiles
Hidden bracket Profiles
Powered by
CAD模型選擇
{rose_krieger/blocan_profilsysteme/spannbuegelprofile/spannbuegelprofile/s_r_40.prj},{NB=41150000010#Aluprofil_S-R40_(L=10)},{RF=0},{I=8.000},{W=3.000},{GW=1.520},{BA=40.000},{HA=40.000},{RA=3.000},{BI=13.000},{HI=13.000},{RI=1.000},{DB=5.500},{C=28.000},{D=28.000},{NBI=10.200},{NBE=12.000},{NBA=17.500},{NKA=0.010},{NTE=1.500},{NTF=7.000},{NTFA=9.000},{NT=11.500},{WARENNUMMER=76042990},{IDNR=},{ARTIKEL=Aluprofil S-R 40},{ARTIKELHELP=Aluprofil_S-R40},{LP=Zuschnitt max. 5999 mm},{EL=hell},{FL=563},{IT=},{CNSSTDDTIME=1 Woche},{WEEE=DE71223010},{ECLASS=23360101},{ROHSWWW=..\\..\\..\\..\\pool_normalien\\icons-symbole\\icon_rohs8bit250x250.png},{REACHWWW=..\\..\\..\\..\\pool_normalien\\icons-symbole\\icon_reach8bit250x250.png},{L=10}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
ARTIKEL
Article description
ⁿ/ₐ
BEST
Order-no.
ⁿ/ₐ
LP
Profile lenghts
ⁿ/ₐ
EL
Anod. coating
ⁿ/ₐ
FL
Surface
[mm²]
I
[cm^4]
W
[cm^3]
CNSMASSEXACT
Length-related weight
[g]
CNSSTDDTIME
Standard delivery time after receipt of order
ⁿ/ₐ
WEEE
Registration No. WEEE
ⁿ/ₐ
ECLASS
eClass V 8.0
ⁿ/ₐ
WARENNUMMER
Custom tariff number
ⁿ/ₐ
41150000010 Aluprofil S-R...
Aluprofil S-R 40
41150000010
Cut max. 5999 mm
light colored
563
8.000
3.000
0.015
1 Week after receipt of o...
DE71223010
23360101
76042990
4115001 Aluprofil S-R 40,...
Aluprofil S-R 40
4115001
bar … 6000 mm
light colored
563
8.000
3.000
9.120
1 Week after receipt of o...
DE71223010
23360101
76042990
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
2D