카탈로그: NIDEC COMPONENTS
생성됨: 08.04.2014
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
NIDEC COMPONENTS
ALE
NIDEC COMPONENTS
Fujisoku Products
Lever&Rocker Switches
Powered by
CAD모델 선택
{copal/fujisoku_products/lever_rocker_switches/ale_asmtab.prj},{NB=ALE2P-2M4-10-Z-140000050624},{IDNR=},{CNS1=ALE2P-2M4-10-Z},{SF=ON-OFF-ON},{NOP=2},{RV=AC/DC 48V 50mA Max.},{TS=PCB},{WP=Whole washing},{TL=5.08mm},{SPEC=UL},{LR=140000050624},{TERTYP=2P 2P/C},{TCODE=3003A},{TPC=1004A},{VER=2.000},{BR=4006A},{ROT=0.000},{PPATH=assemblies/ale_series_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CNSORDERNO
Order number
ⁿ/ₐ
SF
Switching Function
ⁿ/ₐ
NOP
Number of pole
ⁿ/ₐ
RV
Rated voltage
ⁿ/ₐ
TS
Terminal Style
ⁿ/ₐ
WP
Water Proof
ⁿ/ₐ
TL
Terminal line
ⁿ/ₐ
ALE1D-2M4-10-Z-1400000506...
ALE1D-2M4-10-Z-1400000506...
ON-ON
1
AC/DC 48V 50mA Max.
PCB
Whole washing
ALE1E-2M4-10-Z-1400000506...
ALE1E-2M4-10-Z-1400000506...
ON-OFF-ON
1
AC/DC 48V 50mA Max.
PCB
Whole washing
ALE1F-2M4-10-Z-1400000506...
ALE1F-2M4-10-Z-1400000506...
ON-(ON)
1
AC/DC 48V 50mA Max.
PCB
Whole washing
ALE1G-2M4-10-Z-1400000506...
ALE1G-2M4-10-Z-1400000506...
(ON)-OFF-(ON)
1
AC/DC 48V 50mA Max.
PCB
Whole washing
ALE1H-2M4-10-Z-1400000506...
ALE1H-2M4-10-Z-1400000506...
ON-OFF-(ON)
1
AC/DC 48V 50mA Max.
PCB
Whole washing
ALE2D-2M4-10-Z-1400000506...
ALE2D-2M4-10-Z-1400000506...
ON-ON
2
AC/DC 48V 50mA Max.
PCB
Whole washing
2.54mm
ALE2E-2M4-10-Z-1400000506...
ALE2E-2M4-10-Z-1400000506...
ON-OFF-ON
2
AC/DC 48V 50mA Max.
PCB
Whole washing
2.54mm
ALE2F-2M4-10-Z-1400000506...
ALE2F-2M4-10-Z-1400000506...
ON-(ON)
2
AC/DC 48V 50mA Max.
PCB
Whole washing
2.54mm
ALE2G-2M4-10-Z-1400000506...
ALE2G-2M4-10-Z-1400000506...
(ON)-OFF-(ON)
2
AC/DC 48V 50mA Max.
PCB
Whole washing
2.54mm
ALE2H-2M4-10-Z-1400000506...
ALE2H-2M4-10-Z-1400000506...
ON-OFF-(ON)
2
AC/DC 48V 50mA Max.
PCB
Whole washing
2.54mm
ALE2N-2M4-10-Z-1400000506...
ALE2N-2M4-10-Z-1400000506...
ON-ON
2
AC/DC 48V 50mA Max.
PCB
Whole washing
5.08mm
ALE2P-2M4-10-Z-1400000506...
ALE2P-2M4-10-Z-1400000506...
ON-OFF-ON
2
AC/DC 48V 50mA Max.
PCB
Whole washing
5.08mm
ALE2R-2M4-10-Z-1400000506...
ALE2R-2M4-10-Z-1400000506...
ON-(ON)
2
AC/DC 48V 50mA Max.
PCB
Whole washing
5.08mm
ALE2S-2M4-10-Z-1400000506...
ALE2S-2M4-10-Z-1400000506...
(ON)-OFF-(ON)
2
AC/DC 48V 50mA Max.
PCB
Whole washing
5.08mm
ALE2T-2M4-10-Z-1400000506...
ALE2T-2M4-10-Z-1400000506...
ON-OFF-(ON)
2
AC/DC 48V 50mA Max.
PCB
Whole washing
5.08mm
ALE1D-5M4-10-Z-1400000506...
ALE1D-5M4-10-Z-1400000506...
ON-ON
1
AC/DC 48V 50mA Max.
0.2 inch pitch, Right ang...
Whole washing
ALE1E-5M4-10-Z-1400000506...
ALE1E-5M4-10-Z-1400000506...
ON-OFF-ON
1
AC/DC 48V 50mA Max.
0.2 inch pitch, Right ang...
Whole washing
ALE1F-5M4-10-Z-1400000506...
ALE1F-5M4-10-Z-1400000506...
ON-(ON)
1
AC/DC 48V 50mA Max.
0.2 inch pitch, Right ang...
Whole washing
ALE1G-5M4-10-Z-1400000506...
ALE1G-5M4-10-Z-1400000506...
(ON)-OFF-(ON)
1
AC/DC 48V 50mA Max.
0.2 inch pitch, Right ang...
Whole washing
ALE1H-5M4-10-Z-1400000506...
ALE1H-5M4-10-Z-1400000506...
ON-OFF-(ON)
1
AC/DC 48V 50mA Max.
0.2 inch pitch, Right ang...
Whole washing
ALE2D-5M4-10-Z-1400000506...
ALE2D-5M4-10-Z-1400000506...
ON-ON
2
AC/DC 48V 50mA Max.
0.2 inch pitch, Right ang...
Whole washing
ALE2E-5M4-10-Z-1400000506...
ALE2E-5M4-10-Z-1400000506...
ON-OFF-ON
2
AC/DC 48V 50mA Max.
0.2 inch pitch, Right ang...
Whole washing
ALE2F-5M4-10-Z-1400000506...
ALE2F-5M4-10-Z-1400000506...
ON-(ON)
2
AC/DC 48V 50mA Max.
0.2 inch pitch, Right ang...
Whole washing
ALE2G-5M4-10-Z-1400000506...
ALE2G-5M4-10-Z-1400000506...
(ON)-OFF-(ON)
2
AC/DC 48V 50mA Max.
0.2 inch pitch, Right ang...
Whole washing
ALE2H-5M4-10-Z-1400000506...
ALE2H-5M4-10-Z-1400000506...
ON-OFF-(ON)
2
AC/DC 48V 50mA Max.
0.2 inch pitch, Right ang...
Whole washing
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D