您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
AKP-LB G - Horizontal Type/Elbow Type/ G Thread
SMC
bp3_flow_control_equipment
akp
Powered by
CAD模型選擇
{smc/bp3_flow_control_equipment/akp/akp_lb_g.prj},{NB=AKP-LB12E-G04},{DD1=12},{DD2=12},{D1=2.9},{D2=21.7},{D3=21.7},{D4=28.6},{L1=93.6},{L2=80.8},{L3=69.4},{L4=38.6},{L5=49.6},{L6=35.3},{L66=35.30},{L7=49.6},{L8=35.3},{L88=35.30},{L9=10},{H1=41.0},{H2=32.0},{H3=17.5},{M1=22.0},{M2=22.0},{WEIGHT=229},{CL=79.800},{TL=6.200},{BW1=26.500},{BL1=29.000},{BW2=26.700},{BL2=3.000},{BW3=18.600},{BL3=2.800},{CW1=24.400},{CL1=29.500},{CW2=28.600},{CL2=1.200},{CW3=28.600},{CL3=16.500},{CW4=27.500},{CL4=0.000},{CW5=21.280},{CL5=0.100},{CW6=23.500},{CL6=27.000},{T1W1=18.500},{T1L1=1.500},{T1W2=13.100},{T1L2=2.100},{T1W3=21.700},{T1L3=14.300},{B1=2.000},{T1W4=18.500},{T1L4=0.000},{T2W1=18.500},{T2L1=1.500},{T2W2=13.100},{T2L2=2.100},{T2W3=21.700}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
GUI
ⁿ/ₐ
MODEL
Model
ⁿ/ₐ
OD
Applicable tubing O.D
ⁿ/ₐ
FUNCTION
Residual pressure release function
ⁿ/ₐ
THREAD
Thread type
ⁿ/ₐ
DD1
[mm]
DD2
[mm]
D1
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
L7
[mm]
L8
[mm]
L9
Width across flats
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
M1
[mm]
M2
[mm]
WEIGHT
[g]
AKP-LB04E-G01
AKP-LB04E-G01
AKP-LB04E-G01
4
(E) With
G1/8
6
4
2.9
11.6
9.3
14.2
56.4
49.4
38.9
20.7
27.9
20.8
27.5
20.4
6
20.6
15.1
8.3
13.9
12.7
35
AKP-LB06E-G01
AKP-LB06E-G01
AKP-LB06E-G01
6
(E) With
G1/8
6
6
2.9
11.6
11.6
14.2
56.4
49.4
38.9
20.7
27.9
20.8
27.9
20.8
6
20.6
15.1
8.3
13.9
13.9
35
AKP-LB08E-G01
AKP-LB08E-G01
AKP-LB08E-G01
8
(E) With
G1/8
6
8
2.9
11.6
15.2
14.2
56.4
49.4
38.9
20.7
27.9
20.8
32.4
25.3
6
20.6
15.1
8.3
13.9
18.7
37
AKP-LB06E-G02
AKP-LB06E-G02
AKP-LB06E-G02
6
(E) With
G1/4
8
6
2.9
15.2
12.8
18.5
65.5
56.8
46.7
26.8
36.4
27.2
34.8
25.5
8
27.8
21.3
11.8
18.7
17.1
71
AKP-LB08E-G02
AKP-LB08E-G02
AKP-LB08E-G02
8
(E) With
G1/4
8
8
2.9
15.2
15.2
18.5
65.5
56.8
46.7
26.8
36.4
27.2
36.4
27.2
8
27.8
21.3
11.8
18.7
18.7
73
AKP-LB10E-G03
AKP-LB10E-G03
AKP-LB10E-G03
10
(E) With
G3/8
10
10
2.9
18.5
18.5
23.0
77.6
67.1
56.5
33.0
43.4
31.9
43.4
31.9
10
34.8
27.3
14.8
21.0
21.0
128
AKP-LB12E-G04
AKP-LB12E-G04
AKP-LB12E-G04
12
(E) With
G1/2
12
12
2.9
21.7
21.7
28.6
93.6
80.8
69.4
38.6
49.6
35.3
49.6
35.3
10
41.0
32.0
17.5
22.0
22.0
229
AKP-LB04-G01
AKP-LB04-G01
AKP-LB04-G01
4
(-) Without
G1/8
6
4
0.0
11.6
9.3
14.2
55.3
48.3
38.9
20.7
27.9
20.8
27.5
20.4
6
20.6
15.1
8.3
13.9
12.7
35
AKP-LB06-G01
AKP-LB06-G01
AKP-LB06-G01
6
(-) Without
G1/8
6
6
0.0
11.6
11.6
14.2
55.3
48.3
38.9
20.7
27.9
20.8
27.9
20.8
6
20.6
15.1
8.3
13.9
13.9
35
AKP-LB08-G01
AKP-LB08-G01
AKP-LB08-G01
8
(-) Without
G1/8
6
8
0.0
11.6
15.2
14.2
55.3
48.3
38.9
20.7
27.9
20.8
32.4
25.3
6
20.6
15.1
8.3
13.9
18.7
37
AKP-LB06-G02
AKP-LB06-G02
AKP-LB06-G02
6
(-) Without
G1/4
8
6
0.0
15.2
12.8
18.5
64.6
55.9
46.7
26.8
36.4
27.2
34.8
25.5
8
27.8
21.3
11.8
18.7
17.1
72
AKP-LB08-G02
AKP-LB08-G02
AKP-LB08-G02
8
(-) Without
G1/4
8
8
0.0
15.2
15.2
18.5
64.6
55.9
46.7
26.8
36.4
27.2
36.4
27.2
8
27.8
21.3
11.8
18.7
18.7
74
AKP-LB10-G03
AKP-LB10-G03
AKP-LB10-G03
10
(-) Without
G3/8
10
10
0.0
18.5
18.5
23.0
77.6
67.1
56.5
33.0
43.4
31.9
43.4
31.9
10
34.8
27.3
14.8
21.0
21.0
128
AKP-LB12-G04
AKP-LB12-G04
AKP-LB12-G04
12
(-) Without
G1/2
12
12
0.0
21.7
21.7
28.6
93.6
80.8
69.4
38.6
49.6
35.3
49.6
35.3
10
41.0
32.0
17.5
22.0
22.0
230
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D