目錄: IMI Norgren
Created: 01.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
AK - Piston rod swivel
IMI Norgren
Guardian Range
Actuators
Accessories
Powered by
CAD模型選擇
{imi_precision/guardian_range/actuator/accessories/ak_pca702.prj},{NB=QM/8050/38_50_PCA702},{CNSORDERNO=QM/8050/38},{BS=50},{KK=M16x1.5},{KKNDM=16},{KKP=1.50},{B1=8.0},{F=34},{L=106},{L2=32},{KV1=30},{KV2=19},{KV3=24},{KV4=42},{CNSMASSEXACT=0.65},{INFOWWW=Link},{X1=11},{X2=23.0},{X3=42.00},{X4=8.00},{X5=13.00},{X6=34},{ANG=15.68},{XKV1=10.50},{XKV2=7.33}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
BS
Bore Size
[mm]
KK
Thread KK
ⁿ/ₐ
B1
Length B1
[mm]
F
Length F
[mm]
L
Length L
[mm]
L2
Length L2
[mm]
KV1
Width across flats KV1
[mm]
KV2
Width across flats KV2
[mm]
KV3
Width across flats KV3
[mm]
KV4
Width across flats KV4
[mm]
CNSMASSEXACT
Weight
[kg]
QM/8032/38/32
QM/8032/38
32
M10x1.25
5.0
26
73
20
19
12
17
30
0.20
QM/8040/38/40
QM/8040/38
40
M12x1.25
6.0
26
77
24
19
12
19
30
0.20
QM/8050/38/50
QM/8050/38
50
M16x1.5
8.0
34
106
32
30
19
24
42
0.65
QM/8050/38/63
QM/8050/38
63
M16x1.5
8.0
34
106
32
30
19
24
42
0.65
QM/8080/38/80
QM/8080/38
80
M20x1.5
10.0
42
122
40
30
19
30
42
0.72
QM/8080/38/100
QM/8080/38
100
M20x1.5
10.0
42
122
40
30
19
30
42
0.72
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D