magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
ADNGF - 紧凑型气缸
Festo
产品
气驱动器
带活塞杆的气缸
紧凑型、短行程、扁平气缸
ADNGF
Powered by
CAD模型選擇
{festo/parts_cat/p_drives/cyl_pirod/short/adngf/adngf_std_asmtab.prj},{NB=554283 ADNGF-80-50-P-A---(0)},{TNR=554283},{TYP=ADNGF-80-50-P-A},{KDM=80},{VERS=2.000},{HUB=50},{HUB1=50},{DF=P},{GA=A},{HUBST=0},{PPATH=assemblies/adngf_asmtpl.prj},{AF=20.000},{BG=17.000},{D1=12.000},{D4=65.000},{D5=15.000},{D6=M8},{D7=24.000},{E=95.500},{EE=G1/8},{FB=8.000},{G=16.500},{J2=11.500},{J3=11.500},{KF=M12},{LA=2.600},{ME=14.000},{MM=20.000},{PL=8.200},{RT=M10},{SF=17.000},{T1=10.500},{T2=2.600},{T4=6.100},{TG=72.000},{WH=8.900},{ZAN=54.000},{ZB=62.900},{ZM=73.200},{GTIN=4052568199081}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
KDM
活塞直径
[mm]
DF
缓冲
ⁿ/ₐ
GA
位置检测
ⁿ/ₐ
S2
活塞杆类型
ⁿ/ₐ
AF
[mm]
BG
[mm]
D1
[mm]
D4
[mm]
D5
[mm]
D6
螺纹
ⁿ/ₐ
D7
[mm]
E
[mm]
EE
螺纹
ⁿ/ₐ
FB
[mm]
G
[mm]
J2
[mm]
J3
[mm]
KF
螺纹
ⁿ/ₐ
LA
[mm]
ME
[mm]
MM
[mm]
PL
[mm]
RT
螺纹
ⁿ/ₐ
SF
[mm]
T1
[mm]
T2
[mm]
T4
[mm]
TG
[mm]
WH
[mm]
ZA
[mm]
ZB
[mm]
ZM
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
554205 ADNGF-12-5-P-A
554205
ADNGF-12-5-P-A
12
P
A
-
8.000
17.000
9.000
12.000
6.000
M3
0.000
27.500
M5
3.000
10.500
2.000
0.000
M3
3.500
6.000
6.000
6.000
M4
5.000
0.000
2.100
1.500
16.000
4.200
40.000
39.200
44.500
0.0830
4052568198336
554206 ADNGF-12-10-P-A
554206
ADNGF-12-10-P-A
12
P
A
-
8.000
17.000
9.000
12.000
6.000
M3
0.000
27.500
M5
3.000
10.500
2.000
0.000
M3
3.500
6.000
6.000
6.000
M4
5.000
0.000
2.100
1.500
16.000
4.200
45.000
39.200
44.500
0.0900
4052568198343
554207 ADNGF-12-15-P-A
554207
ADNGF-12-15-P-A
12
P
A
-
8.000
17.000
9.000
12.000
6.000
M3
0.000
27.500
M5
3.000
10.500
2.000
0.000
M3
3.500
6.000
6.000
6.000
M4
5.000
0.000
2.100
1.500
16.000
4.200
50.000
39.200
44.500
0.0970
4052568198350
554208 ADNGF-12-20-P-A
554208
ADNGF-12-20-P-A
12
P
A
-
8.000
17.000
9.000
12.000
6.000
M3
0.000
27.500
M5
3.000
10.500
2.000
0.000
M3
3.500
6.000
6.000
6.000
M4
5.000
0.000
2.100
1.500
16.000
4.200
55.000
39.200
44.500
0.1040
4052568198367
554209 ADNGF-12-25-P-A
554209
ADNGF-12-25-P-A
12
P
A
-
8.000
17.000
9.000
12.000
6.000
M3
0.000
27.500
M5
3.000
10.500
2.000
0.000
M3
3.500
6.000
6.000
6.000
M4
5.000
0.000
2.100
1.500
16.000
4.200
60.000
39.200
44.500
0.1110
4052568198374
554210 ADNGF-12-30-P-A
554210
ADNGF-12-30-P-A
12
P
A
-
8.000
17.000
9.000
12.000
6.000
M3
0.000
27.500
M5
3.000
10.500
2.000
0.000
M3
3.500
6.000
6.000
6.000
M4
5.000
0.000
2.100
1.500
16.000
4.200
65.000
39.200
44.500
0.1180
4052568198381
554211 ADNGF-12-40-P-A
554211
ADNGF-12-40-P-A
12
P
A
-
8.000
17.000
9.000
12.000
6.000
M3
0.000
27.500
M5
3.000
10.500
2.000
0.000
M3
3.500
6.000
6.000
6.000
M4
5.000
0.000
2.100
1.500
16.000
4.200
75.000
39.200
44.500
0.1320
4052568198398
554212 ADNGF-16-5-P-A
554212
ADNGF-16-5-P-A
16
P
A
-
10.000
17.000
9.000
14.000
6.000
M3
0.000
29.000
M5
3.000
11.000
2.600
2.600
M4
3.500
6.000
8.000
6.000
M4
7.000
0.000
2.100
1.500
18.000
4.700
40.000
39.700
45.700
0.0960
4052568198404
554213 ADNGF-16-10-P-A
554213
ADNGF-16-10-P-A
16
P
A
-
10.000
17.000
9.000
14.000
6.000
M3
0.000
29.000
M5
3.000
11.000
2.600
2.600
M4
3.500
6.000
8.000
6.000
M4
7.000
0.000
2.100
1.500
18.000
4.700
45.000
39.700
45.700
0.1040
4052568198411
554214 ADNGF-16-15-P-A
554214
ADNGF-16-15-P-A
16
P
A
-
10.000
17.000
9.000
14.000
6.000
M3
0.000
29.000
M5
3.000
11.000
2.600
2.600
M4
3.500
6.000
8.000
6.000
M4
7.000
0.000
2.100
1.500
18.000
4.700
50.000
39.700
45.700
0.1120
4052568198428
554215 ADNGF-16-20-P-A
554215
ADNGF-16-20-P-A
16
P
A
-
10.000
17.000
9.000
14.000
6.000
M3
0.000
29.000
M5
3.000
11.000
2.600
2.600
M4
3.500
6.000
8.000
6.000
M4
7.000
0.000
2.100
1.500
18.000
4.700
55.000
39.700
45.700
0.1200
4052568198435
554216 ADNGF-16-25-P-A
554216
ADNGF-16-25-P-A
16
P
A
-
10.000
17.000
9.000
14.000
6.000
M3
0.000
29.000
M5
3.000
11.000
2.600
2.600
M4
3.500
6.000
8.000
6.000
M4
7.000
0.000
2.100
1.500
18.000
4.700
60.000
39.700
45.700
0.1280
4052568198442
554217 ADNGF-16-30-P-A
554217
ADNGF-16-30-P-A
16
P
A
-
10.000
17.000
9.000
14.000
6.000
M3
0.000
29.000
M5
3.000
11.000
2.600
2.600
M4
3.500
6.000
8.000
6.000
M4
7.000
0.000
2.100
1.500
18.000
4.700
65.000
39.700
45.700
0.1360
4052568198459
554218 ADNGF-16-40-P-A
554218
ADNGF-16-40-P-A
16
P
A
-
10.000
17.000
9.000
14.000
6.000
M3
0.000
29.000
M5
3.000
11.000
2.600
2.600
M4
3.500
6.000
8.000
6.000
M4
7.000
0.000
2.100
1.500
18.000
4.700
75.000
39.700
45.700
0.1520
4052568198466
554219 ADNGF-16-50-P-A
554219
ADNGF-16-50-P-A
16
P
A
-
10.000
17.000
9.000
14.000
6.000
M3
0.000
29.000
M5
3.000
11.000
2.600
2.600
M4
3.500
6.000
8.000
6.000
M4
7.000
0.000
2.100
1.500
18.000
4.700
85.000
39.700
45.700
0.1680
4052568198473
554220 ADNGF-20-5-P-A
554220
ADNGF-20-5-P-A
20
P
A
-
14.000
19.500
9.000
17.000
9.000
M4
0.000
35.500
M5
4.000
12.000
2.600
2.600
M6
5.000
8.000
10.000
6.000
M5
9.000
0.000
2.100
2.600
22.000
5.500
42.000
42.500
49.500
0.1660
4052568198480
554221 ADNGF-20-10-P-A
554221
ADNGF-20-10-P-A
20
P
A
-
14.000
19.500
9.000
17.000
9.000
M4
0.000
35.500
M5
4.000
12.000
2.600
2.600
M6
5.000
8.000
10.000
6.000
M5
9.000
0.000
2.100
2.600
22.000
5.500
47.000
42.500
49.500
0.1790
4052568198497
554222 ADNGF-20-15-P-A
554222
ADNGF-20-15-P-A
20
P
A
-
14.000
19.500
9.000
17.000
9.000
M4
0.000
35.500
M5
4.000
12.000
2.600
2.600
M6
5.000
8.000
10.000
6.000
M5
9.000
0.000
2.100
2.600
22.000
5.500
52.000
42.500
49.500
0.1920
4052568198503
554223 ADNGF-20-20-P-A
554223
ADNGF-20-20-P-A
20
P
A
-
14.000
19.500
9.000
17.000
9.000
M4
0.000
35.500
M5
4.000
12.000
2.600
2.600
M6
5.000
8.000
10.000
6.000
M5
9.000
0.000
2.100
2.600
22.000
5.500
57.000
42.500
49.500
0.2050
4052568198510
554224 ADNGF-20-25-P-A
554224
ADNGF-20-25-P-A
20
P
A
-
14.000
19.500
9.000
17.000
9.000
M4
0.000
35.500
M5
4.000
12.000
2.600
2.600
M6
5.000
8.000
10.000
6.000
M5
9.000
0.000
2.100
2.600
22.000
5.500
62.000
42.500
49.500
0.2180
4052568198527
554225 ADNGF-20-30-P-A
554225
ADNGF-20-30-P-A
20
P
A
-
14.000
19.500
9.000
17.000
9.000
M4
0.000
35.500
M5
4.000
12.000
2.600
2.600
M6
5.000
8.000
10.000
6.000
M5
9.000
0.000
2.100
2.600
22.000
5.500
67.000
42.500
49.500
0.2310
4052568198534
554226 ADNGF-20-40-P-A
554226
ADNGF-20-40-P-A
20
P
A
-
14.000
19.500
9.000
17.000
9.000
M4
0.000
35.500
M5
4.000
12.000
2.600
2.600
M6
5.000
8.000
10.000
6.000
M5
9.000
0.000
2.100
2.600
22.000
5.500
77.000
42.500
49.500
0.2570
4052568198541
554227 ADNGF-20-50-P-A
554227
ADNGF-20-50-P-A
20
P
A
-
14.000
19.500
9.000
17.000
9.000
M4
0.000
35.500
M5
4.000
12.000
2.600
2.600
M6
5.000
8.000
10.000
6.000
M5
9.000
0.000
2.100
2.600
22.000
5.500
87.000
42.500
49.500
0.2830
4052568198558
554228 ADNGF-20-60-P-A
554228
ADNGF-20-60-P-A
20
P
A
-
14.000
19.500
9.000
17.000
9.000
M4
0.000
35.500
M5
4.000
12.000
2.600
2.600
M6
5.000
8.000
10.000
6.000
M5
9.000
0.000
2.100
2.600
22.000
5.500
97.000
42.500
49.500
0.3090
4052568006051
554229 ADNGF-25-5-P-A
554229
ADNGF-25-5-P-A
25
P
A
-
14.000
19.500
9.000
22.000
9.000
M5
14.000
39.500
M5
5.000
12.000
2.600
2.600
M6
5.000
8.000
10.000
6.000
M5
9.000
5.000
2.100
2.600
26.000
5.500
44.000
44.500
51.500
0.2180
4052568198565
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D