카탈로그: IMS UNIVERSAL Fastening elements
생성됨: 22.10.2012
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMS UNIVERSAL Fastening elements
A08.03 Form 1 - Cable clip metal
IMS UNIVERSAL Fastening elements
A - Fixing of cables, pipes and hoses
A08 Cable clip metal
Powered by
CAD모델 선택
{ims_verbindungstechnik/a/a08_kabelklemme_metall/a08_03_form_1.prj},{NB=IMS 160061520KABELKLEMME FI 7,1 MM MKB 2.0 SI(7.1)},{V=1},{CNSORDERNO=160061520},{FORM=a08_03_form_1.jpg},{ARTCODE=KABELKLEMME FI 7,1 MM MKB 2.0 SI},{A=7.10},{AX=[7.10]},{B=16.00},{C=8.50},{S=0.50},{CNSMASSEXACT=2.46},{CNSMATNO= CK 67 },{CNSOBFL=MKB SI},{CNSORDERNOOLD=16061520}
필터 설정
필터 적용
필터의 삭제
취소
1
2
LINA
BOM
CNSORDERNO
Art.-Nr.
ⁿ/ₐ
ARTCODE
Artikel code
ⁿ/ₐ
AX
[mm]
B
[mm]
C
[mm]
S
[mm]
CNSMASSEXACT
Net weight
[g]
CNSMATNO
Material number
ⁿ/ₐ
CNSOBFL
Surface
ⁿ/ₐ
IMS 160061520 / KABELKLEM...
160061520
KABELKLEMME FI 7,1 MM MKB...
[7.10]
16.00
8.50
0.50
2.46
CK 67
MKB SI
IMS 160005450 / KABELKLEM...
160005450
CABLE CLIP Ø 10,0 MM WAXE...
[10.00]
15.00
5.50
0.60
4.22
CK 67
TAUCHPARAF
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D