카탈로그: IMS UNIVERSAL Fastening elements
생성됨: 22.10.2012
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMS UNIVERSAL Fastening elements
A08.01 Form B - Cable clip metal
IMS UNIVERSAL Fastening elements
A - Fixing of cables, pipes and hoses
A08 Cable clip metal
Powered by
CAD모델 선택
{ims_verbindungstechnik/a/a08_kabelklemme_metall/a08_01_form_b.prj},{NB=IMS 16006125AKABELKLEMME FI 7,0 - 9,0 MM MKB 2.2 SW(70.8)},{V=16},{CNSORDERNO=16006125A},{FORM=a08_01_form_b.jpg},{ARTCODE=KABELKLEMME FI 7,0 - 9,0 MM MKB 2.2 SW},{A=7.00},{AX=[7.00:9.00]},{BD=0.80},{BDX=[0.80:2.00]},{B=18.00},{S=0.40},{CNSMASSEXACT=2.70},{CNSMATNO= CK 67},{CNSOBFL=MKB SW},{CNSORDERNOOLD=1606125A}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
BOM
CNSORDERNO
Art.-Nr.
ⁿ/ₐ
ARTCODE
Artikel code
ⁿ/ₐ
AX
[mm]
BDX
Thickness
[mm]
B
[mm]
S
[mm]
CNSMASSEXACT
Net weight
[g]
CNSMATNO
Material code
ⁿ/ₐ
CNSOBFL
Surface
ⁿ/ₐ
IMS 160006470 / KABELKLEM...
160006470
CABLE CLIP Ø 0,8 - 1,5 MM...
[0.80:1.50]
[0.75:1.40]
13.00
0.40
1.58
CK 67
VZ FL PASS
IMS 16000647A / KABELKLEM...
16000647A
CABLE CLIP Ø 0,8 - 1,5 MM...
[0.80:1.50]
[0.75:1.40]
13.00
0.40
1.58
CK 67
MKB SI
IMS 160074360 / KABELKLEM...
160074360
CABLE CLIP FI 4,5 - 5,5 M...
[4.50:5.50]
[1.00:2.20]
13.00
0.55
2.20
CK 67
PHO IMP
IMS 160063390 / KABELKLEM...
160063390
CABLE CLIP Ø 5,0 MM METAL...
[5]
[1.00:2.20]
13.00
0.40
1.54
CK 67
MKB SI
IMS 160005340 / KABELKLEM...
160005340
CABLE CLIP Ø 6,0 MM PHOSP...
[6]
[0.70]
13.00
0.40
1.39
CK 67
PHO IMP
IMS 160000970 / KABELKLEM...
160000970
CABLE CLIP Ø 7,0 - 9,0 MM...
[7.00:9.00]
[0.80:2.00]
18.00
0.40
2.80
CK 67
VZ FL PASS
IMS 160061250 / KABELKLEM...
160061250
CABLE CLIP Ø 7,0 - 9,0 MM...
[7.00:9.00]
[0.80:2.00]
18.00
0.40
2.75
CK 67
MKB SI GZ
IMS 16000097A / KABELKLEM...
16000097A
CABLE CLIP Ø 7,0 - 9,0 MM...
[7.00:9.00]
[0.80:2.00]
18.00
0.40
2.59
CK 67
PHO LACK SW
IMS 16000097B / KABELKLEM...
16000097B
CABLE CLIP Ø 7,0 - 9,0 MM...
[7.00:9.00]
[0.80:2.00]
18.00
0.40
0.01
CK 67
MKB SW
IMS 16006125A / KABELKLEM...
16006125A
CABLE CLIP Ø 7,0 - 9,0 MM...
[7.00:9.00]
[0.80:2.00]
18.00
0.40
2.70
CK 67
MKB SW
IMS 160007130 / KABELKLEM...
160007130
CABLE CLIP Ø 7,0 - 9,0 MM...
[7.00:9.00]
[1.20:2.50]
18.00
0.40
2.87
CK 67
VZ FL PASS
IMS 160074930 / KABELKLEM...
160074930
CABLE CLIP Ø 7,0 - 9,0 MM...
[7.00:9.00]
[2.00:2.40]
18.00
0.40
2.77
CK 67
VZ FL PASS
IMS 160008550 / KABELKLEM...
160008550
CABLE CLIP Ø 7,0 - 9,0 MM...
[7.00:9.00]
[3.70:4.00]
18.00
0.40
2.70
CK 67
MKB SW
IMS 16000855A / KABELKLEM...
16000855A
CABLE CLIP Ø 7,0 - 9,0 MM...
[7.00:9.00]
[3.70:4.00]
18.00
0.40
2.70
CK 67
MKB SI
IMS 160073110 / KABELKLEM...
160073110
CABLE CLIP Ø 8,0 - 9,0 MM...
[8.00:9.00]
[2.20:2.80]
18.00
0.40
2.70
CK 67
MKB SW
IMS 160000940 / KABELKLEM...
160000940
CABLE CLIP Ø 9,0 - 10,0 M...
[9.00:10.00]
[1.50:2.00]
18.00
0.40
2.73
CK 67
VZ FL PASS
IMS 160006820 / KABELKLEM...
160006820
CABLE CLIP Ø 10,0 MM ZINC...
[10]
[1.50]
18.00
0.40
2.74
CK 67
VZ FL PASS
IMS 160073370 / KABELKLEM...
160073370
CABLE CLIP Ø 10 - 14 MM Z...
[10.00:14.00]
[2.00:7.00]
12.00
0.60
3.93
CK 67
VZ FL PASS
IMS 160064880 / KABELKLEM...
160064880
CABLE CLIP Ø 12,0 MM ZINC...
[12]
[1.00:1.50]
18.00
0.40
2.80
CK 67
MKB SW GZ
IMS 160053260 / KABELKLEM...
160053260
CABLE CLIP FOR PIPE Ø 20,...
[20.00:24.00]
[2.00:4.00]
14.00
0.60
5.60
CK 67
GEO SI
IMS 150079740 / ROHRHALTE...
150079740
ROUTING CLIP
[15.00:21.00]
[7.00:12.00]
12
0.6
5.00
CK 67
VZ FL PASS
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D