카탈로그: WAGO
생성됨: 01.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Changeable level-of-detail functionality considered
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Connection information
Automatic dimensions
End-of-life information included
Following languages are included:
german, english, french, italian, spanish
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 7.1, 8.0, 9.0
electro-technics (ETIM)
ecological informations
WAGO
762-1121 - PERSPECTO® Web-Panel with screen size 12,1" WP 121 SVGA
WAGO
PG 27 - Special components WAGO-I/O-SYSTEMS
Series 762 PERSPECTO
Powered by
CAD모델 선택
{wago/pg27/serie762perspecto/0762-1121_0999-0962.prj},{NB=762-1121},{BESTNR=762-1121},{INFODE=Info DE},{INFOEN=Info EN},{HOEHE=268.00},{BREITE=330.00},{TIEFE=47.00},{BEMERKUNGEN=30.7 cm (12.1'')},{GEWICHT=2600.000},{ECLASS71=27-36-03-03},{LINKDE=http://www.wago.com/de/p/762-1121},{LINKEN=http://www.wago.com/global/p/762-1121}
필터 설정
필터 적용
필터의 삭제
취소
단종된 제품
2021. 8. 30. 이후 제품이 중단되었습니다.
대체 부품
교체 부품을 사용해야 합니까?
762-4104 - Touch Panel 600 25,7 cm (10.1") Web Panel
WAGO
14.07.2023
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
2D