카탈로그: WAGO
생성됨: 01.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Changeable level-of-detail functionality considered
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Connection information
Automatic dimensions
End-of-life information included
Following languages are included:
german, english, french, italian, spanish
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 7.1, 8.0, 9.0
electro-technics (ETIM)
ecological informations
WAGO
221-682 - COMPACT splicing connectors for all conductor types 2-conductor terminal block for Ex e applications
WAGO
PG 07 - PUSH wire connectors
Series 221
Powered by
CAD모델 선택
{wago/pg07/serie221/0221-0682_0999-0962.prj},{NB=221-682},{BESTNR=221-682},{BEZEICHNUNG=COMPACT-Verbindungsklemme 6 mm²},{INFODE=Info DE},{INFOEN=Info EN},{QUERSCHNITT1=0.5 - 6 (e+m)},{QUERSCHNITT2=20 - 10},{ABISOLIERLAENGE=12 - 14},{SPANNUNG=440},{STROM=37},{P=2},{HOEHE=9.80},{BREITE=15.80},{TIEFE=21.30},{ANZAHLKLEMMSTEL=2},{ANZAHLPOTENTIAL=2},{FARBE=transparent},{GEWICHT=2.550},{ECLASS71=27-14-11-04},{ECLASS81=27-14-11-04},{LINKDE=http://www.wago.com/de/p/221-682},{LINKEN=http://www.wago.com/global/p/221-682},{FILENAME=221-682}
필터 설정
필터 적용
필터의 삭제
취소
1
LINA
BOM
BESTNR
Item-No.
ⁿ/ₐ
BEZEICHNUNG
Description
ⁿ/ₐ
QUERSCHNITT1
Cross section
[mm²]
QUERSCHNITT2
Cross section
[AWG]
ABISOLIERLAENGE
Strip length
[mm]
SPANNUNG
Measured voltage
[V]
STROM
Current intensity
[A]
P
No. of poles
ⁿ/ₐ
HOEHE
Height
[mm]
BREITE
Width
[mm]
TIEFE
Depth
[mm]
ANZAHLKLEMMSTEL
Number of connection points
ⁿ/ₐ
ANZAHLPOTENTIAL
Number of potentials
ⁿ/ₐ
FARBE
Color
ⁿ/ₐ
GEWICHT
Weight
[g]
ECLASS71
eCl@ss 7.1
ⁿ/ₐ
ECLASS81
eCl@ss 8.1
ⁿ/ₐ
221-682
221-682
COMPACT Splicing Connecto...
0.5 - 6 (e+m)
20 - 10
12 - 14
440
37
2
9.80
15.80
21.30
2
2
transparent
2.550
27-14-11-04
27-14-11-04
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
2D