카탈로그: WAGO
생성됨: 01.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Changeable level-of-detail functionality considered
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Connection information
Automatic dimensions
End-of-life information included
Following languages are included:
german, english, french, italian, spanish
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 7.1, 8.0, 9.0
electro-technics (ETIM)
ecological informations
WAGO
787-3861/800-000 - Electronic circuit breaker, 1-channel, 24 VDC input voltage, 8 A, Signal contact
WAGO
PG 06 - Electronics
Series 787
Powered by
CAD모델 선택
{wago/pg06/serie787/0787-3861_0800-0000.prj},{NB=787-3861/800-000_HI},{BESTNR=787-3861/800-000},{BEZEICHNUNG=Elektronischer Schutzschalter},{INFODE=Info DE},{INFOEN=Info EN},{LOD=HI},{QUERSCHNITT1=0.08 - 2.5},{QUERSCHNITT2=26 - 14},{ABISOLIERLAENGE=9 - 10},{SPANNUNG=24},{VERSCHMUTZGRAD=2},{HOEHE=97.40},{BREITE=6.00},{TIEFE=94.00},{FARBE=lichtgrau},{GEWICHT=55.600},{RGB=0.87,0.84,0.79,0},{ECLASS71=27-37-18-02},{ECLASS81=27-37-18-02},{LINKDE=http://www.wago.com/de/p/787-3861_800-000},{LINKEN=http://www.wago.com/global/p/787-3861_800-000}
필터 설정
필터 적용
필터의 삭제
취소
1
LINA
BOM
BESTNR
Item-No.
ⁿ/ₐ
BEZEICHNUNG
Description
ⁿ/ₐ
QUERSCHNITT1
Cross section
[mm²]
QUERSCHNITT2
Cross section
[AWG]
ABISOLIERLAENGE
Strip length
[mm]
SPANNUNG
Measured voltage
[V]
VERSCHMUTZGRAD
Pollution degree
ⁿ/ₐ
HOEHE
Height
[mm]
BREITE
Width
[mm]
TIEFE
Depth
[mm]
FARBE
Color
ⁿ/ₐ
GEWICHT
Weight
[g]
ECLASS71
eCl@ss 7.1
ⁿ/ₐ
ECLASS81
eCl@ss 8.1
ⁿ/ₐ
787-3861/800-000_HI
787-3861/800-000
Electronic circuit breake...
0.08 - 2.5
26 - 14
9 - 10
24
2
97.40
6.00
94.00
light gray
55.600
27-37-18-02
27-37-18-02
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
2D