카탈로그: WAGO
생성됨: 01.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Changeable level-of-detail functionality considered
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Connection information
Automatic dimensions
End-of-life information included
Following languages are included:
german, english, french, italian, spanish
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 7.1, 8.0, 9.0
electro-technics (ETIM)
ecological informations
WAGO
787-873 - Lead-acid AGM battery module, 24 VDC input voltage, 40 A output current, 12 Ah capacity, with battery control
WAGO
PG 06 - Electronics
Series 787
Powered by
CAD모델 선택
{wago/pg06/serie787/0787-0873_0999-0962.prj},{NB=787-873},{BESTNR=787-873},{INFODE=Info DE},{INFOEN=Info EN},{HOEHE=239.00},{BREITE=120.50},{TIEFE=217.50},{BEMERKUNGEN=DC 24 V},{GEWICHT=10650.000},{RGB=0.78,0.78,0.78,0},{ECLASS71=27-05-04-03},{ECLASS81=27-05-04-03},{LINKDE=http://www.wago.com/de/p/787-873},{LINKEN=http://www.wago.com/global/p/787-873},{FILENAME=787-873}
필터 설정
필터 적용
필터의 삭제
취소
1
LINA
BOM
BESTNR
Item-No.
ⁿ/ₐ
HOEHE
Height
[mm]
BREITE
Width
[mm]
TIEFE
Depth
[mm]
BEMERKUNGEN
Comment
ⁿ/ₐ
GEWICHT
Weight
[g]
ECLASS71
eCl@ss 7.1
ⁿ/ₐ
ECLASS81
eCl@ss 8.1
ⁿ/ₐ
787-873
787-873
239.00
120.50
217.50
DC 24 V
10650.000
27-05-04-03
27-05-04-03
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
2D