카탈로그: WAGO
생성됨: 01.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Changeable level-of-detail functionality considered
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Connection information
Automatic dimensions
End-of-life information included
Following languages are included:
german, english, french, italian, spanish
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 7.1, 8.0, 9.0
electro-technics (ETIM)
ecological informations
WAGO
721-232/001-000 TO 721-242/001-000 - HEADER STRAIGHT SOLDER PIN, 1X1 MM / 0.039X 0.039 IN PIN SPACING 7.5 MM / 0.295 IN 100% PROTECTED AGAINST MISMATING
WAGO
PG 03 - Multi Connection System
Series 721
Powered by
CAD모델 선택
{wago/pg03/serie721/0721-0232_0001_0999-0962.prj},{NB=721-236/001-000},{BESTNR=721-236/001-000},{INFODE=Info DE},{INFOEN=Info EN},{SPANNUNG=630},{BEMESSSTOSSSPG=6},{VERSCHMUTZGRAD=2},{STROM=12},{RM=7.50},{P=6},{HOEHE=12.00},{BREITE=45.50},{TIEFE=11.40},{FARBE=lichtgrau},{BEMERKUNGEN=A = (No. of poles - 1) x Pin Spacing + 8,2 mm},{BOHRLOCHDURCHM=1,4 +0,1 mm},{RGB=0.87,0.84,0.79,0},{GEWICHT=2.550},{ECLASS71=27-44-04-02},{LINKDE=http://www.wago.com/de/p/721-236_001-000},{LINKEN=http://www.wago.com/global/p/721-236_001-000}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
LINA
BOM
BESTNR
Item-No.
ⁿ/ₐ
SPANNUNG
Measured voltage
[V]
BEMESSSTOSSSPG
Rated impulse voltage
[kV]
VERSCHMUTZGRAD
Pollution degree
ⁿ/ₐ
STROM
Current intensity
[A]
RM
Pin Spacing
[mm]
P
No. of poles
ⁿ/ₐ
HOEHE
Height
[mm]
BREITE
Width
[mm]
TIEFE
Depth
[mm]
FARBE
Color
ⁿ/ₐ
BEMERKUNGEN
Comment
ⁿ/ₐ
BOHRLOCHDURCHM
Dimensions
ⁿ/ₐ
GEWICHT
Weight
[g]
ECLASS71
eCl@ss 7.1
ⁿ/ₐ
721-232/001-000
721-232/001-000
630
6
2
12
7.50
2
12.00
15.50
11.40
lichtgrau
A = (No. of poles - 1) x ...
1,4 +0,1 mm
0.875
27-44-04-02
721-233/001-000
721-233/001-000
630
6
2
12
7.50
3
12.00
23.00
11.40
lichtgrau
A = (No. of poles - 1) x ...
1,4 +0,1 mm
1.371
27-44-04-02
721-234/001-000
721-234/001-000
630
6
2
12
7.50
4
12.00
30.50
11.40
lichtgrau
A = (No. of poles - 1) x ...
1,4 +0,1 mm
1.752
27-44-04-02
721-235/001-000
721-235/001-000
630
6
2
12
7.50
5
12.00
38.00
11.40
lichtgrau
A = (No. of poles - 1) x ...
1,4 +0,1 mm
2.160
27-44-04-02
721-236/001-000
721-236/001-000
630
6
2
12
7.50
6
12.00
45.50
11.40
lichtgrau
A = (No. of poles - 1) x ...
1,4 +0,1 mm
2.550
27-44-04-02
721-237/001-000
721-237/001-000
630
6
2
12
7.50
7
12.00
53.00
11.40
lichtgrau
A = (No. of poles - 1) x ...
1,4 +0,1 mm
2.766
27-44-04-02
721-238/001-000
721-238/001-000
630
6
2
12
7.50
8
12.00
60.50
11.40
lichtgrau
A = (No. of poles - 1) x ...
1,4 +0,1 mm
3.164
27-44-04-02
721-239/001-000
721-239/001-000
630
6
2
12
7.50
9
12.00
68.00
11.40
lichtgrau
A = (No. of poles - 1) x ...
1,4 +0,1 mm
3.572
27-44-04-02
721-240/001-000
721-240/001-000
630
6
2
12
7.50
10
12.00
75.50
11.40
lichtgrau
A = (No. of poles - 1) x ...
1,4 +0,1 mm
3.970
27-44-04-02
721-241/001-000
721-241/001-000
630
6
2
12
7.50
11
12.00
75.50
11.40
lichtgrau
A = (No. of poles - 1) x ...
1,4 +0,1 mm
4.650
27-44-04-02
721-242/001-000
721-242/001-000
630
6
2
12
7.50
12
12.00
90.50
11.40
lichtgrau
A = (No. of poles - 1) x ...
1,4 +0,1 mm
4.798
27-44-04-02
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
2D