카탈로그: WAGO
생성됨: 01.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Changeable level-of-detail functionality considered
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Connection information
Automatic dimensions
End-of-life information included
Following languages are included:
german, english, french, italian, spanish
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 7.1, 8.0, 9.0
electro-technics (ETIM)
ecological informations
WAGO
285-141 - 2-conductor through terminal block, 50 mm², lateral marker slots, with fixing flanges, POWER CAGE CLAMP
WAGO
PG 01 - Rail mounted terminal blocks
Series 285
Powered by
CAD모델 선택
{wago/pg01/serie285/0285-0141_0999-0962.prj},{NB=285-141},{BESTNR=285-141},{INFODE=Info DE},{INFOEN=Info EN},{QUERSCHNITT1=10 - 50 (70 \"f\")},{QUERSCHNITT2=8 - 1 / 0},{ABISOLIERLAENGE=30},{SPANNUNG=1000},{BEMESSSTOSSSPG=8},{VERSCHMUTZGRAD=3},{STROM=150},{HOEHE=94.00},{BREITE=20.00},{TIEFE=130.00},{ANZAHLKLEMMSTEL=2},{ANZAHLPOTENTIAL=1},{FARBE=grau},{RGB=0.56,0.57,0.57,0},{GEWICHT=165.070},{ECLASS71=27-14-11-20},{ECLASS81=27-14-11-20},{LINKDE=http://www.wago.com/de/p/285-141},{LINKEN=http://www.wago.com/global/p/285-141},{FILENAME=285-141}
필터 설정
필터 적용
필터의 삭제
취소
1
2
LINA
BOM
BESTNR
Item-No.
ⁿ/ₐ
QUERSCHNITT1
Cross section
[mm²]
QUERSCHNITT2
Cross section
[AWG]
ABISOLIERLAENGE
Strip length
[mm]
SPANNUNG
Measured voltage
[V]
BEMESSSTOSSSPG
Rated impulse voltage
[kV]
VERSCHMUTZGRAD
Pollution degree
ⁿ/ₐ
STROM
Current intensity
[A]
HOEHE
Height
[mm]
BREITE
Width
[mm]
TIEFE
Depth
[mm]
ANZAHLKLEMMSTEL
Number of connection points
ⁿ/ₐ
ANZAHLPOTENTIAL
Number of potentials
ⁿ/ₐ
FARBE
Color
ⁿ/ₐ
GEWICHT
Weight
[g]
ECLASS71
eCl@ss 7.1
ⁿ/ₐ
ECLASS81
eCl@ss 8.1
ⁿ/ₐ
285-141
285-141
10 - 50 (70 "f")
8 - 1 / 0
30
1000
8
3
150
94.00
20.00
130.00
2
1
grau
165.070
27-14-11-20
27-14-11-20
285-144
285-144
10 - 50 (70 "f")
8 - 1 / 0
30
1000
8
3
150
94.00
20.00
130.00
2
1
blau
165.070
27-14-11-20
27-14-11-20
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
2D