카탈로그: VOSS
생성됨: 13.03.2009
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
VOSS
Union nuts - Tube connection part, DIN 3870-ALL, ISO 8434-1-N
VOSS
Catalogue Tube Connectors
Flange couplings / ZAKO / ZAKO LP
Flange couplings with cutting ring connection
Powered by
CAD모델 선택
{voss/1_din_sae/4_flansche/1_schneidringanschl/ueberwurfmuttern.prj},{NB=0004952100},{BZ=0004952100},{VK=24-N-S38},{REIHE1=S 38},{GEWD=M 52 x 2},{PN=PN 420},{SW3=60},{H=32.5},{D3=52},{D3H=22.5},{D3H1=17.0},{D1=38},{P=2.0},{GEWINDE=DIN 13},{INFO=Katalog}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BZ
Order no.
ⁿ/ₐ
VK
Order designation
ⁿ/ₐ
REIHE1
Tube OD d1
ⁿ/ₐ
GEWD
Thread d3
[mm]
PN
Pressure
[bar]
SW3
Width across flats for union nut
[mm]
H
Height
[mm]
0003002100
0003002100
24-N-LL4
LL 4
M 8 x 1
PN 100
10
11.0
0003052100
0003052100
24-N-LL5
LL 5
M 10 x 1
PN 100
12
11.5
0003102100
0003102100
24-N-LL6
LL 6
M 10 x 1
PN 100
12
11.5
0003152100
0003152100
24-N-LL8
LL 8
M 12 x 1
PN 100
14
12.0
0004002100
0004002100
24-N-L6
L 6
M 12 x 1,5
PN 500
14
14.5
0004052100
0004052100
24-N-L8
L 8
M 14 x 1,5
PN 500
17
14.5
0004102100
0004102100
24-N-L10
L 10
M 16 x 1,5
PN 500
19
15.5
0004152100
0004152100
24-N-L12
L 12
M 18 x 1,5
PN 400
22
15.5
0004202100
0004202100
24-N-L15
L 15
M 22 x 1,5
PN 400
27
17.0
0004252100
0004252100
24-N-L18
L 18
M 26 x 1,5
PN 400
32
18.0
0004302100
0004302100
24-N-L22
L 22
M 30 x 2
PN 250
36
20.0
0004352100
0004352100
24-N-L28
L 28
M 36 x 2
PN 250
41
21.0
0004402100
0004402100
24-N-L35
L 35
M 45 x 2
PN 250
50
24.0
0004452100
0004452100
24-N-L42
L 42
M 52 x 2
PN 250
60
24.0
0004502100
0004502100
24-N-S6
S 6
M 14 x 1,5
PN 800
17
16.5
0004552100
0004552100
24-N-S8
S 8
M 16 x 1,5
PN 800
19
16.5
0004602100
0004602100
24-N-S10
S 10
M 18 x 1,5
PN 800
22
17.5
0004652100
0004652100
24-N-S12
S 12
M 20 x 1,5
PN 630
24
17.5
0004702100
0004702100
24-N-S14
S 14
M 22 x 1,5
PN 630
27
20.5
0004752100
0004752100
24-N-S16
S 16
M 24 x 1,5
PN 630
30
20.5
0004802100
0004802100
24-N-S20
S 20
M 30 x 2
PN 420
36
24.0
0004852100
0004852100
24-N-S25
S 25
M 36 x 2
PN 420
46
27.0
0004902100
0004902100
24-N-S30
S 30
M 42 x 2
PN 420
50
29.0
0004952100
0004952100
24-N-S38
S 38
M 52 x 2
PN 420
60
32.5
0003006000
0003006000
24-N-LL4-SST
LL 4
M 8 x 1
PN 100
10
11.0
F
P
1
2
N
E
Rows Per Page
25
50
75
100
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D