카탈로그: VOSS
생성됨: 13.03.2009
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
VOSS
Adjustable elbow coupling with locking nut L-series - Whitworth tube thread, cylindrical, sealed by profile sealing ring PEFLEX
VOSS
Catalogue Tube Connectors
Tube connection, 24° stud program and single parts / accessories
Adjustable couplings with locking nut
Powered by
CAD모델 선택
{voss/1_din_sae/3_din_programm/8_einst_verschr/einst_winkelverschr_rz_l.prj},{NB=1144202007},{BZ=1144202007},{VK=24-SDAEC-L15-G1/2E},{INFO=Katalog},{INFO3=},{REIHE1=L 15},{RHR1=-},{PN=PN 250},{GEWD2=G 1/2 A},{D2NDM=20.955},{D2P=1.500},{L1=36.0},{L2=21.0},{L3=30.0},{SW2=22},{VER=2.000},{R=5.000},{X=8.800},{Y=14.000},{SW3=27},{SW4=27},{I=14},{PAGE=164},{KONUSD=15.000},{KONUST=7.000},{KONUSAD=17.300},{KGEW=M22x1,5},{NDMKONUS=22.000},{PKONUS=1.500},{I1=12.000},{F1=3.000},{KBOHRUNG=12.000},{H=17.000},{KMBD=26.900},{KMH1=3.000},{KMH=18.700},{BOHRD=12.500},{EINF1=2.100},{ADDR=24.000},{D3=0.000},{D4=0.000},{KBOEH=0.000},{VER1=2.000},{RANLP=0.000}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BZ
Order no.
ⁿ/ₐ
VK
Order designation
ⁿ/ₐ
REIHE1
Tube OD d1
[mm]
RHR1
d1 x s
[mm]
PN
Pressure
[bar]
GEWD2
Thread d2
ⁿ/ₐ
L1
Length l1, approximate
[mm]
L2
Lenght l2
[mm]
L3
Length l3
[mm]
SW2
Width across flats SW2
[mm]
SW3
Width across flats for union nut
[mm]
SW4
Width across flats
[mm]
I
Thread length i
[mm]
1144002081
1144002081
24-SDAE-L6-G1/8E
L 6
-
PN 315
G 1/8 A
29.0
14.0
21.0
14
14
14
8
1144012081
1144012081
24-SDAE-L6-G1/4E
L 6
-
PN 315
G 1/4 A
31.0
16.0
26.0
17
14
19
12
1144052081
1144052081
24-SDAE-L8-G1/4E
L 8
-
PN 315
G 1/4 A
31.0
16.0
26.0
17
17
19
12
1144102081
1144102081
24-SDAE-L10-G1/4E
L 10
-
PN 315
G 1/4 A
32.0
17.0
26.0
17
19
19
12
1144152081
1144152081
24-SDAE-L12-G3/8E
L 12
-
PN 315
G 3/8 A
34.0
19.0
29.0
19
22
22
12
1144162081
1144162081
24-SDAE-L12-G1/4E
L 12
-
PN 315
G 1/4 A
32.0
17.0
26.0
17
22
19
12
1144172081
1144172081
24-SDAE-L12-G1/2E
L 12
-
PN 250
G 1/2 A
36.0
21.0
30.0
22
22
27
14
1144202081
1144202081
24-SDAE-L15-G1/2E
L 15
-
PN 250
G 1/2 A
36.0
21.0
30.0
22
27
27
14
1144252081
1144252081
24-SDAE-L18-G1/2E
L 18
-
PN 250
G 1/2 A
42.0
25.5
37.0
27
32
27
14
1144312081
1144312081
24-SDAE-L22-G1/2E
L 22
-
PN 160
G 1/2 A
44.0
27.5
37.0
27
36
27
14
1144302081
1144302081
24-SDAE-L22-G3/4E
L 22
-
PN 160
G 3/4 A
44.0
27.5
39.0
27
36
36
16
1144352081
1144352081
24-SDAE-L28-G1E
L 28
-
PN 160
G 1 A
49.0
32.5
50.5
41
41
41
18
1144362081
1144362081
24-SDAE-L28-G3/4E
L 28
-
PN 160
G 3/4 A
47.0
30.5
44.5
36
41
36
16
1144402081
1144402081
24-SDAE-L35-G11/4E
L 35
-
PN 160
G 1 1/4 A
59.5
36.0
56.0
50
50
50
20
1144452081
1144452081
24-SDAE-L42-G11/2E
L 42
-
PN 160
G 1 1/2 A
63.0
40.0
57.5
50
60
55
22
1144002007
1144002007
24-SDAEC-L6-G1/8E
L 6
-
PN 315
G 1/8 A
29.0
14.0
21.0
14
14
14
8
1144012007
1144012007
24-SDAEC-L6-G1/4E
L 6
-
PN 315
G 1/4 A
31.0
16.0
26.0
17
14
19
12
1144052007
1144052007
24-SDAEC-L8-G1/4E
L 8
-
PN 315
G 1/4 A
31.0
16.0
26.0
17
17
19
12
1144102007
1144102007
24-SDAEC-L10-G1/4E
L 10
-
PN 315
G 1/4 A
32.0
17.0
26.0
17
19
19
12
1144152007
1144152007
24-SDAEC-L12-G3/8E
L 12
-
PN 315
G 3/8 A
34.0
19.0
29.0
19
22
22
12
1144162007
1144162007
24-SDAEC-L12-G1/4E
L 12
-
PN 315
G 1/4 A
32.0
17.0
26.0
17
22
19
12
1144172007
1144172007
24-SDAEC-L12-G1/2E
L 12
-
PN 250
G 1/2 A
36.0
21.0
30.0
22
22
27
14
1144202007
1144202007
24-SDAEC-L15-G1/2E
L 15
-
PN 250
G 1/2 A
36.0
21.0
30.0
22
27
27
14
1144252007
1144252007
24-SDAEC-L18-G1/2E
L 18
-
PN 250
G 1/2 A
42.0
25.5
37.0
27
32
27
14
1144312007
1144312007
24-SDAEC-L22-G1/2E
L 22
-
PN 160
G 1/2 A
44.0
27.5
37.0
27
36
27
14
F
P
1
2
N
E
Rows Per Page
25
50
75
100
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D