카탈로그: VOSS
생성됨: 13.03.2009
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
VOSS
Straight attachment studs, Form E - Thread: Whitworth tube thread, cylindrical, sealing by profiled sealing ring PEFLEX, tube socket pre-assembled
VOSS
Catalogue Tube Connectors
Tube connection, 24° stud program and single parts / accessories
Adjustable couplings with tube socket
Powered by
CAD모델 선택
{voss/1_din_sae/3_din_programm/6_einst_verschr_rohr/gerade_aufsteck_rz_forme.prj},{NB=0177882007},{BZ=0177882007},{VK=24-SWSDS-L35-G11/4E},{INFO=Katalog},{REIHE1=L 35},{PN=PN 160},{GEWD2=G 1 1/4 A},{NDM=41.910},{L3=77.0},{L5=42.5},{SW1=50},{SW3=50},{I=20},{AM=330},{PAGE=137},{D1=35.000},{RAL1=30.500},{RAL2=21.500},{LST=62.500},{KGEW=M45x2},{D3H=17.000},{D3H1=12.000},{NDMKONUS=45.000},{PKONUS=2.000},{H=24.000},{BOHRD=29.000},{EINBD=49.900},{EINF1=5.000},{A2=3.000},{ADDR=46.000}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
BOM
BZ
Order no.
ⁿ/ₐ
VK
Order designation
ⁿ/ₐ
REIHE1
Tube OD d1
[mm]
PN
Pressure
[bar]
GEWD2
Thread d2
ⁿ/ₐ
L3
Length l3
[mm]
L5
Length l5
[mm]
SW1
Width across flats SW1
[mm]
SW3
Width across flats for union nut
[mm]
I
Thread length i
[mm]
AM
Torque -10%
[Nm]
0177802007
0177802007
24-SWSDS-L6-G1/8E
L 6
PN 315
G 1/8 A
36.5
24.5
14
14
8
20
0177812007
0177812007
24-SWSDS-L8-G1/4E
L 8
PN 315
G 1/4 A
43.5
29.5
19
17
12
50
0177822007
0177822007
24-SWSDS-L10-G1/4E
L 10
PN 315
G 1/4 A
42.5
27.5
19
19
12
50
1177032007
1177032007
24-SWSDS-L12-G1/4E
L 12
PN 315
G 1/4 A
50.5
33.5
19
22
12
50
0177832007
0177832007
24-SWSDS-L12-G3/8E
L 12
PN 315
G 3/8 A
51.0
34.0
22
22
12
80
1177012007
1177012007
24-SWSDS-L12-G1/2E
L 12
PN 315
G 1/2 A
51.5
34.5
27
22
14
100
0177842007
0177842007
24-SWSDS-L15-G1/2E
L 15
PN 315
G 1/2 A
53.0
32.0
27
27
14
100
0177852007
0177852007
24-SWSDS-L18-G1/2E
L 18
PN 315
G 1/2 A
55.0
31.5
27
32
14
100
0177742007
0177742007
24-SWSDS-L22-G1/2E
L 22
PN 160
G 1/2 A
60.0
32.5
27
36
14
100
0177862007
0177862007
24-SWSDS-L22-G3/4E
L 22
PN 160
G 3/4 A
60.0
32.5
32
36
16
180
0177872007
0177872007
24-SWSDS-L28-G1E
L 28
PN 160
G 1 A
65.5
35.0
41
41
18
230
0177882007
0177882007
24-SWSDS-L35-G11/4E
L 35
PN 160
G 1 1/4 A
77.0
42.5
50
50
20
330
0177892007
0177892007
24-SWSDS-L42-G11/2E
L 42
PN 160
G 1 1/2 A
86.5
46.5
55
60
22
500
0177902007
0177902007
24-SWSDS-S6-G1/4E
S 6
PN 630
G 1/4 A
43.0
27.0
19
17
12
60
0177912007
0177912007
24-SWSDS-S8-G1/4E
S 8
PN 630
G 1/4 A
46.5
29.5
19
19
12
60
0177922007
0177922007
24-SWSDS-S10-G3/8E
S 10
PN 630
G 3/8 A
49.5
32.0
22
22
12
90
0177932007
0177932007
24-SWSDS-S12-G3/8E
S 12
PN 630
G 3/8 A
55.5
34.0
22
24
12
90
0177792007
0177792007
24-SWSDS-S12-G1/2E
S 12
PN 630
G 1/2 A
56.0
34.5
27
24
14
150
0177942007
0177942007
24-SWSDS-S14-G1/2E
S 14
PN 630
G 1/2 A
58.5
36.5
27
27
14
150
0177952007
0177952007
24-SWSDS-S16-G1/2E
S 16
PN 400
G 1/2 A
61.5
37.0
27
30
14
150
0177962007
0177962007
24-SWSDS-S20-G3/4E
S 20
PN 400
G 3/4 A
69.5
43.0
32
36
16
200
0177972007
0177972007
24-SWSDS-S25-G1E
S 25
PN 400
G 1 A
78.0
48.0
41
46
18
250
0177982007
0177982007
24-SWSDS-S30-G11/4E
S 30
PN 400
G 1 1/4 A
86.5
51.0
50
50
20
500
0177992007
0177992007
24-SWSDS-S38-G11/2E
S 38
PN 315
G 1 1/2 A
101.0
60.0
55
60
22
600
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D