카탈로그: VOSS
생성됨: 13.03.2009
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
VOSS
Adjustable elbow coupling male connector combination fitting - Thread: metric fine thread, cylindrical, Form B, sealed by sealing edge
VOSS
Catalogue Tube Connectors
Tube connection, 24° stud program and single parts / accessories
Adjustable couplings with tube socket
Powered by
CAD모델 선택
{voss/1_din_sae/3_din_programm/6_einst_verschr_rohr/einst_winkel_verschr_einsteck_mz.prj},{NB=0158962007},{DT=1.000},{VK=24-SWE-S38-M48B},{BZ=0158962007},{INFO=Katalog},{REIHE1=S 38},{D1=38.000},{PN=-},{PB=PB 250},{GEWD2=M 48 x 2},{NDM=48.000},{P=2.000},{L1=72},{L2=41.0},{L3=89.0},{L5=63.0},{SW1=55},{SW2=50},{R=12.000},{X=16.000},{Y=27.000},{SW3=60},{I=22},{PAGE=126.000},{KONUSD=38.000},{KONUST=16.000},{KONUSAD=41.000},{KGEW=M52x2},{NDMKONUS=52.000},{PKONUS=2.000},{I1=22.000},{F1=4.000},{KBOHRUNG=32.000},{H=32.500},{RAL1=38.000},{RAL2=31.000},{BOHRD=29.000},{EINBD=55.000},{EINF1=4.000},{A2=3.000},{CTRL=1.000},{DK=52.400}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
VK
Order designation
ⁿ/ₐ
BZ
Order no.
ⁿ/ₐ
REIHE1
Tube OD d1
[mm]
PN
Pressure
[bar]
PB
Pressure
[bar]
GEWD2
Thread d2
ⁿ/ₐ
L1
Length l1, approximate
[mm]
L2
Lenght l2
[mm]
L3
Length l3
[mm]
L5
Length l5
[mm]
SW1
Width across flats SW1
[mm]
SW2
Width across flats SW2
[mm]
SW3
Width across flats for union nut
[mm]
I
Thread length i
[mm]
0158012007
24-SWE-L6-M10B
0158012007
L 6
PN 315
-
M 10 x 1
27
12.0
34.5
26.0
14
12
14
8
0158062007
24-SWE-L8-M12B
0158062007
L 8
PN 315
-
M 12 x 1,5
29
14.0
37.5
27.5
17
12
17
12
0158112007
24-SWE-L10-M14B
0158112007
L 10
PN 315
-
M 14 x 1,5
30
15.0
40.0
29.0
19
14
19
12
0158162007
24-SWE-L12-M16B
0158162007
L 12
PN 315
-
M 16 x 1,5
32
17.0
42.0
29.5
22
17
22
12
0158212007
24-SWE-L15-M18B
0158212007
L 15
PN 315
-
M 18 x 1,5
36
21.0
46.0
32.5
24
19
27
12
0158262007
24-SWE-L18-M22B
0158262007
L 18
PN 315
-
M 22 x 1,5
40
23.5
50.0
35.5
27
24
32
14
0158312007
24-SWE-L22-M26B
0158312007
L 22
PN 160
-
M 26 x 1,5
44
27.5
55.0
38.5
32
27
36
16
0158362007
24-SWE-L28-M33B
0158362007
L 28
PN 160
-
M 33 x 2
47
30.5
59.0
41.5
41
36
41
18
0158412007
24-SWE-L35-M42B
0158412007
L 35
PN 160
-
M 42 x 2
56
34.5
68.5
51.0
50
41
50
20
0158462007
24-SWE-L42-M48B
0158462007
L 42
PN 160
-
M 48 x 2
63
40.0
75.0
56.0
55
50
60
22
0158512007
24-SWE-S6-M12B
0158512007
S 6
-
PB 630
M 12 x 1,5
31
16.0
40.0
27.0
17
12
17
12
0158562007
24-SWE-S8-M14B
0158562007
S 8
-
PB 630
M 14 x 1,5
32
17.0
42.5
27.5
19
14
19
12
0158612007
24-SWE-S10-M16B
0158612007
S 10
-
PB 630
M 16 x 1,5
34
17.5
45.0
30.0
22
17
22
12
0158662007
24-SWE-S12-M18B
0158662007
S 12
-
PB 630
M 18 x 1,5
38
21.5
48.0
31.0
24
17
24
12
0158712007
24-SWE-S14-M20B
0158712007
S 14
-
PB 630
M 20 x 1,5
40
22.0
54.0
35.0
27
19
27
14
0158762007
24-SWE-S16-M22B
0158762007
S 16
-
PB 400
M 22 x 1,5
43
24.5
55.0
36.5
27
24
30
14
0158812007
24-SWE-S20-M27B
0158812007
S 20
-
PB 400
M 27 x 2
48
26.5
65.0
44.5
32
27
36
16
0158862007
24-SWE-S25-M33B
0158862007
S 25
-
PB 400
M 33 x 2
54
30.0
73.0
50.0
41
36
46
18
0158912007
24-SWE-S30-M42B
0158912007
S 30
-
PB 250
M 42 x 2
62
35.5
78.5
55.0
50
41
50
20
0158962007
24-SWE-S38-M48B
0158962007
S 38
-
PB 250
M 48 x 2
72
41.0
89.0
63.0
55
50
60
22
0158002007
24-SWEC-L6-M10B
0158002007
L 6
PN 315
-
M 10 x 1
27
12.0
34.5
26.0
14
12
14
8
0158052007
24-SWEC-L8-M12B
0158052007
L 8
PN 315
-
M 12 x 1,5
29
14.0
37.5
27.5
17
12
17
12
0158102007
24-SWEC-L10-M14B
0158102007
L 10
PN 315
-
M 14 x 1,5
30
15.0
40.0
29.0
19
14
19
12
0158152007
24-SWEC-L12-M16B
0158152007
L 12
PN 315
-
M 16 x 1,5
32
17.0
42.0
29.5
22
17
22
12
0158202007
24-SWEC-L15-M18B
0158202007
L 15
PN 315
-
M 18 x 1,5
36
21.0
46.0
32.5
24
19
27
12
F
P
1
2
N
E
Rows Per Page
25
50
75
100
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D