카탈로그: VOSS
생성됨: 13.03.2009
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
VOSS
Elbow coupling, L-series, ISO 8434-1-E - Tube connector on both sides according to DIN 2353 / ISO 8434-1
VOSS
Catalogue Tube Connectors
Tube connection, 24° stud program and single parts / accessories
Connection couplings
Powered by
CAD모델 선택
{voss/1_din_sae/3_din_programm/3_verbindungs_verschr/winkel_verschr_l.prj},{NB=0720252000},{BZ=0720252000},{VK=24-E-L18},{V=2.00},{DT=1.000},{INFOPATH=winkel_verschr_s},{REIHE1=L 18},{RHR=-},{ROHRAD=18.000},{PN=PN 400},{L1=40},{DY=15.0},{LG=31.0},{L2=23.5},{SW2=24},{INFO=Katalog},{R=5.000},{XX=8.000},{Y=13.000},{SW3=32},{KONUSD=18.000},{KONUST=7.500},{KONUSAD=20.300},{KGEW=M26x1,5},{NDMKONUS=26.000},{PKONUS=1.500},{I1=12.500},{F1=3.000},{KBOHRUNG=15.000},{H=18.000},{CTRL=1.000},{BOD=0.000},{D3=0.000},{D4=0.000},{KBH=0.000},{X=0.000},{RANLP=0.000},{KBOEH=0.000},{PAGES=121}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BZ
Order no.
ⁿ/ₐ
VK
Order designation
ⁿ/ₐ
REIHE1
Tube OD d1
[mm]
RHR
d1 x s
[mm]
PN
Pressure
[bar]
DY
Diameter
[mm]
LG
Length
[mm]
L2
Lenght l2
[mm]
SW2
Width across flats SW2
[mm]
0719002000
0719002000
24-E-LL4-P
LL 4
-
PN 100
3.0
15.0
11.0
9
0719102000
0719102000
24-E-LL6-P
LL 6
-
PN 100
4.5
15.0
9.5
11
0719152000
0719152000
24-E-LL8-P
LL 8
-
PN 100
6.0
17.0
11.5
12
0720002000
0720002000
24-E-L6-P
L 6
-
PN 500
4.0
19.0
12.0
12
0720052000
0720052000
24-E-L8-P
L 8
-
PN 500
6.0
21.0
14.0
14
0720102000
0720102000
24-E-L10-P
L 10
-
PN 500
8.0
22.0
15.0
17
0720152000
0720152000
24-E-L12-P
L 12
-
PN 400
10.0
24.0
17.0
19
0720202000
0720202000
24-E-L15
L 15
-
PN 400
12.0
28.0
21.0
19
0720252000
0720252000
24-E-L18
L 18
-
PN 400
15.0
31.0
23.5
24
0720302000
0720302000
24-E-L22
L 22
-
PN 250
19.0
35.0
27.5
27
0720352000
0720352000
24-E-L28
L 28
-
PN 250
24.0
38.0
30.5
36
0720402000
0720402000
24-E-L35
L 35
-
PN 250
30.0
45.0
34.5
41
0720452000
0720452000
24-E-L42
L 42
-
PN 250
36.0
51.0
40.0
50
0120002007
0120002007
24-EC-L6-P
L 6
-
PN 500
4.0
19.0
12.0
12
0120052007
0120052007
24-EC-L8-P
L 8
-
PN 500
6.0
21.0
14.0
14
0120102007
0120102007
24-EC-L10-P
L 10
-
PN 500
8.0
22.0
15.0
17
0120152007
0120152007
24-EC-L12-P
L 12
-
PN 400
10.0
24.0
17.0
19
0120202007
0120202007
24-EC-L15
L 15
-
PN 400
12.0
28.0
21.0
19
0120252007
0120252007
24-EC-L18
L 18
-
PN 400
15.0
31.0
23.5
24
0120302007
0120302007
24-EC-L22
L 22
-
PN 250
19.0
35.0
27.5
27
0120352007
0120352007
24-EC-L28
L 28
-
PN 250
24.0
38.0
30.5
36
0120402007
0120402007
24-EC-L35
L 35
-
PN 250
30.0
45.0
34.5
41
0120452007
0120452007
24-EC-L42
L 42
-
PN 250
36.0
51.0
40.0
50
0120002009
0120002009
24-EC-L6-ES4-P
L 6
-
PN 500
4.0
19.0
12.0
12
0120052009
0120052009
24-EC-L8-ES4-P
L 8
-
PN 500
6.0
21.0
14.0
14
F
P
1
2
N
E
Rows Per Page
25
50
75
100
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D