카탈로그: VOSS
생성됨: 13.03.2009
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
VOSS
T-couplings, S-series, ISO 8434-1-T - Tube connector on both sides according to DIN 2353 / ISO 8434-1
VOSS
Catalogue Tube Connectors
Tube connection, 24° stud program and single parts / accessories
Connection couplings
Powered by
CAD모델 선택
{voss/1_din_sae/3_din_programm/3_verbindungs_verschr/t_verschr_s.prj},{NB=0734752000},{BZ=0734752000},{VK=24-T-S16},{DT=2},{INFOPATH=t_verschr_s},{REIHE1=S 16 },{RHR=-},{ROHRAD=16.000},{PN=PN 630 },{L1=43},{KBOHRUNG=12.000},{LG=66},{LG2=33},{L2=24.5},{SW2=24},{INFO=Katalog},{R=5.000},{XX=8.000},{Y=13.000},{SW3=30},{KONUSD=16.000},{KONUST=8.500},{KONUSAD=18.300},{KGEW=M24x1,5},{NDMKONUS=24.000},{PKONUS=1.500},{I1=14.500},{F1=3.000},{H=0.000},{CTRL=1.000},{BOD=0.000},{D3=0.000},{D4=0.000},{KBH=0.000},{X=0.000},{RANLP=0.000},{KBOEH=0.000},{VERS=1},{VERS1=0},{PAGES=122}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BZ
Order no.
ⁿ/ₐ
VK
Order designation
ⁿ/ₐ
REIHE1
Tube OD d1
[mm]
RHR
d1 x s
[mm]
PN
Pressure
[bar]
KBOHRUNG
dy
[mm]
LG
lg
[mm]
LG2
lg2
[mm]
L2
Lenght l2
[mm]
SW2
Width across flats SW2
[mm]
0734502000
0734502000
24-T-S6-P
S 6
-
PN 800
4.000
46
23
16.0
14
0734552000
0734552000
24-T-S8-P
S 8
-
PN 800
5.000
48
24
17.0
17
0734602000
0734602000
24-T-S10-P
S 10
-
PN 800
7.000
50
25
17.5
19
0734652000
0734652000
24-T-S12-P
S 12
-
PN 630
8.000
58
29
21.5
22
0734702000
0734702000
24-T-S14
S 14
-
PN 630
10.000
60
30
22.0
19
0734752000
0734752000
24-T-S16
S 16
-
PN 630
12.000
66
33
24.5
24
0734802000
0734802000
24-T-S20
S 20
-
PN 420
16.000
74
37
26.5
27
0734852000
0734852000
24-T-S25
S 25
-
PN 420
20.000
84
42
30.0
36
0734902000
0734902000
24-T-S30
S 30
-
PN 420
25.000
98
49
35.5
41
0734952000
0734952000
24-T-S38
S 38
-
PN 420
32.000
114
57
41.0
50
0134502007
0134502007
24-TC-S6-P
S 6
-
PN 800
4.000
46
23
16.0
14
0134552007
0134552007
24-TC-S8-P
S 8
-
PN 800
5.000
48
24
17.0
17
0134602007
0134602007
24-TC-S10-P
S 10
-
PN 800
7.000
50
25
17.5
19
0134652007
0134652007
24-TC-S12-P
S 12
-
PN 630
8.000
58
29
21.5
22
0134702007
0134702007
24-TC-S14
S 14
-
PN 630
10.000
60
30
22.0
19
0134752007
0134752007
24-TC-S16
S 16
-
PN 630
12.000
66
33
24.5
24
0134802007
0134802007
24-TC-S20
S 20
-
PN 420
16.000
74
37
26.5
27
0134852007
0134852007
24-TC-S25
S 25
-
PN 420
20.000
84
42
30.0
36
0134902007
0134902007
24-TC-S30
S 30
-
PN 420
25.000
98
49
35.5
41
0134952007
0134952007
24-TC-S38
S 38
-
PN 420
32.000
114
57
41.0
50
0134502009
0134502009
24-TC-S6-P-ES4
S 6
-
PN 800
4.000
46
23
16.0
14
0134552009
0134552009
24-TC-S8-P-ES4
S 8
-
PN 800
5.000
48
24
17.0
17
0134602009
0134602009
24-TC-S10-P-ES4
S 10
-
PN 800
7.000
50
25
17.5
19
0134652009
0134652009
24-TC-S12-P-ES4
S 12
-
PN 630
8.000
58
29
21.5
22
0134702009
0134702009
24-TC-S14-ES4
S 14
-
PN 630
10.000
60
30
22.0
19
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D