카탈로그: VOSS
생성됨: 13.03.2009
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
VOSS
T-couplings, L-series, ISO 8434-1-T - Tube connector on both sides according to DIN 2353 / ISO 8434-1
VOSS
Catalogue Tube Connectors
Tube connection, 24° stud program and single parts / accessories
Connection couplings
Powered by
CAD모델 선택
{voss/1_din_sae/3_din_programm/3_verbindungs_verschr/t_verschr_l.prj},{NB=0734252000},{BZ=0734252000},{VK=24-T-L18},{DT=1},{INFOPATH=t_verschr_l},{REIHE1=L 18},{RHR=-},{ROHRAD=18},{PN=PN 400},{KBOHRUNG=15.0},{LG=62},{LG2=31},{L1=40},{L2=23.5},{SW2=24},{INFO=Katalog},{SW3=32},{R=5},{XX=10.0},{Y=9},{KONUSD=18},{KONUST=7.5},{KONUSAD=20.3},{KGEW=M26x1,5},{NDMKONUS=26},{PKONUS=1.5},{I1=12.5},{F1=3.0},{H=0.0},{CTRL=1},{BOD=0.0},{D3=0.0},{D4=0.0},{KBH=0.0},{X=0.0},{RANLP=0.0},{KBOEH=0.0},{VERS=1},{PAGES=122}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BZ
Order no.
ⁿ/ₐ
VK
Order designation
ⁿ/ₐ
REIHE1
Tube OD d1
[mm]
RHR
d1 x s
[mm]
PN
Pressure
[bar]
KBOHRUNG
dy
[mm]
LG
lg
[mm]
LG2
lg2
[mm]
L2
Lenght l2
[mm]
SW2
Width across flats SW2
[mm]
0733002000
0733002000
24-T-LL4
LL 4
-
PN 100
3.0
30
15
11.0
9
0733052000
0733052000
24-T-LL5
LL 5
-
PN 100
3.5
30
15
9.9
9
0733102000
0733102000
24-T-LL6
LL 6
-
PN 100
4.5
30
15
9.5
9
0733152000
0733152000
24-T-LL8-P
LL 8
-
PN 100
6.0
34
17
11.5
12
0734002000
0734002000
24-T-L6-P
L 6
-
PN 500
4.0
38
19
12.0
12
0734052000
0734052000
24-T-L8-P
L 8
-
PN 500
6.0
42
21
14.0
14
0734102000
0734102000
24-T-L10-P
L 10
-
PN 500
8.0
44
22
15.0
17
0734152000
0734152000
24-T-L12-P
L 12
-
PN 400
10.0
48
24
17.0
19
0734202000
0734202000
24-T-L15
L 15
-
PN 400
12.0
56
28
21.0
19
0734252000
0734252000
24-T-L18
L 18
-
PN 400
15.0
62
31
23.5
24
0734302000
0734302000
24-T-L22
L 22
-
PN 250
19.0
70
35
27.5
27
0734352000
0734352000
24-T-L28
L 28
-
PN 250
24.0
76
38
30.5
36
0734402000
0734402000
24-T-L35
L 35
-
PN 250
30.0
90
45
34.5
41
0734452000
0734452000
24-T-L42
L 42
-
PN 250
36.0
102
51
40.0
50
0134002007
0134002007
24-TC-L6-P
L 6
-
PN 500
4.0
38
19
12.0
12
0134052007
0134052007
24-TC-L8-P
L 8
-
PN 500
6.0
42
21
14.0
14
0134102007
0134102007
24-TC-L10-P
L 10
-
PN 500
8.0
44
22
15.0
17
0134152007
0134152007
24-TC-L12-P
L 12
-
PN 400
10.0
48
24
17.0
19
0134202007
0134202007
24-TC-L15
L 15
-
PN 400
12.0
56
28
21.0
19
0134252007
0134252007
24-TC-L18
L 18
-
PN 400
15.0
62
31
23.5
24
0134302007
0134302007
24-TC-L22
L 22
-
PN 250
19.0
70
35
27.5
27
0134352007
0134352007
24-TC-L28
L 28
-
PN 250
24.0
76
38
30.5
36
0134402007
0134402007
24-TC-L35
L 35
-
PN 250
30.0
90
45
34.5
41
0134452007
0134452007
24-TC-L42
L 42
-
PN 250
36.0
102
51
40.0
50
0134002009
0134002009
24-TC-L6-P-ES4
L 6
-
PN 500
4.0
38
19
12.0
12
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D